Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Gold and CHROMEGA® Thermocouples and Wire

TFAU and TFCH   
Made in the USA RoHS
 
Gold and CHROMEGA® Thermocouples and Wire
TFAU and TFCH:Gold and CHROMEGA® Thermocouples and Wire
Click for larger image.
   
Click to scroll below to order See Specs PDF View a printer friendly page


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    TFAU.07FE-003    Consult sales   PFA insulated Gold-.07 atomic% Fe wire, 0.003 inch diameter, ** Price per inch RoHS compliant
    TFAU.07FE-005    Consult sales   PFA insulated Gold-.07 atomic% Fe wire, 0.005 inch diameter ** Price per inch RoHS compliant
    TFAU.07FE-010    Consult sales   PFA insulated Gold-.07 atomic% Fe wire, 0.010 inch diameter ** Price per inch RoHS compliant
Click to expand/minimize a list of what others bought with the TFCH-003-50  TFCH-003-50 In Stock   $16.00    50 ft, PFA insulated CHROMEGA® Wire (positive), 0.003 inch diameter RoHS compliant
Click to expand/minimize a list of what others bought with the TFCH-005-50  TFCH-005-50 In Stock   $16.00    50 ft, PFA insulated CHROMEGA® Wire (positive), 0.005 inch diameter RoHS compliant
Click to expand/minimize a list of what others bought with the TFCH-010-50  TFCH-010-50 In Stock   $16.00    50 ft, PFA insulated CHROMEGA® Wire (positive), 0.010 inch diameter RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Price is subject to change due to precious metal market fluctuations.

   
Keywords:Gold and CHROMEGA® Thermocouples and Wire, impact sensor impact sensor