Indicator dot turns black at rated temperature. Accuracy ±2.0%
Single Dot Round Labels (°C/°F) TL-S labels are designed for low-cost, single-temperature operation. TL-S labels are compact round labels, only 10mm (13/32") in diameter. They are perfect for use in limited spaces. TL-S labels are supplied in packages of 30 or 50.
Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in US currency.
Note: Insert “-50” for package of 50. Ordering Example: (1) TL-S-100-50 Single Dot Round Label, 100°F, package of 50, $10.00
Part Number Builder
Option Descriptions
(1)
Temperature Range
Select 100 for 100°F 105 for 105°F 110 for 110°F 115 for 115°F 120 for 120°F 130 for 130°F 140 for 140°F 150 for 150°F 160 for 160°F 170 for 170°F 180 for 180°F 190 for 190°F 200 for 200°F 210 for 210°F 220 for 220°F 230 for 230°F 240 for 240°F 250 for 250°F 260 for 260°F 270 for 270°F 280 for 280°F 290 for 290°F 300 for 300°F 310 for 310°F 320 for 320°F 330 for 330°F 340 for 340°F 350 for 350°F 360 for 360°F 370 for 370°F 380 for 380°F 390 for 390°F 400 for 400°F 410 for 410°F 420 for 420°F 435 for 435°F 450 for 450°F 465 for 465°F 480 for 480°F 490 for 490°F 500 for 500°F
(2)
Package Quantity
Select Nothing(leave field blank) for Standard Unit -50 for Package of 50
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Keywords:Non-Reversible Labels, Single Dot, Models TL-S-(*)