Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

Your Source for Process Measurement & Control

Portable Turbidity, Chlorine Color Meters Discontinued

TRI-3000-E

Portable Turbidity, Chlorine Color Meters | TRI-3000-E

Portable Turbidity, Chlorine Color Meters

See All Models Below

  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getAggregateRating, 78ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • EPA (USEPA 180.1) and ISO (ISO 7027) Compliant For Turbidity
  • For Field and Lab Use
  • Industry Leading Precision Using Focusing Optics
  • All in One: Measures Turbidity, Chlorine, and Color
  • User-Friendly Calibration and Operation
  • Micro-Processor Based

Description



DISCONTINUED PRODUCT CONSULT FLOW ENGINEERING FOR ALTERNATE.

With its low level precision and accuracy, the TRI-3000 permits EPA or ISO compliant measurements for water and wastewater analysis. The TRI-3000 has a wide detection range from 0 to 4000 NTU for turbidity, 0 to 10 ppm for chlorine, and 0 to 500 CU for color.

Other features on this all-in-one meter include automatic range selection, signal averaging, data logging up to 4000 points, RS232 interface port and language selection. Supplied with a 9V alkaline battery, the TRI-3000 is an ideal choice for regulatory monitoring, process water testing, and environmental water analysis in the field or laboratory.

SPECIFICATIONS
Turbidity:
    Units: NTU, FNU, FAU, ASBC, EBC
    Range: 0 to 4000
    Resolution: 0.01 NTU (0 to 10.99); 0.1 NTU (11.00 to 109.9); 1 NTU (110 to 4000)
    Accuracy: ±2%
    Detection Limit: 0.05 NTU
Chlorine:
    Range: 0 to 10 ppm
    Resolution: 0.01 ppm (0 to 5)
    Accuracy: 0.02 or ±2%
    Detection Limit: 0.02 ppm
Color:
    Range: 0 to 500 CU
    Resolution: 0.1 CU (0-99.9)
    Accuracy: ±0.5 CU or 2%
    Detection Limit: 0.2 CU
Common Specifications
Display: 3½-digit LCD
Response time: Approx. 5 seconds
Signal Averaging: Disabled, 2, 5, 10
Power: 9V battery (included)
Auto Shut-Off: Disabled, 5, 10, 30
Serial Interface: RS232
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Accessories
TRB-1754 Star
Consult Sales  
 
 
AC adapter (variable 100-240VAC)
TRB-0641 Star
Consult Sales  
 
 
Vial ring (2-pk)
TRB-0475 Star
Consult Sales  
 
 
Six pack of vials
TRB-1480 Star
Consult Sales  
 
 
0 NTU standard (ISO and EPA) 60 ml
TRB-1481 Star
Consult Sales  
 
 
1 NTU standard (ISO) 60 ml
TRB-1482 Star
Consult Sales  
 
 
10 NTU standard (ISO) 60 ml
TRB-1483 Star
Consult Sales  
 
 
100 NTU standard (ISO) 60 ml
TRB-1484 Star
Consult Sales  
 
 
1 NTU standard (EPA) 60 ml
TRB-1485 Star
Consult Sales  
 
 
10 NTU standard (EPA) 60 ml
TRB-1486 Star
Consult Sales  
 
 
100 NTU standard (EPA) 60 ml
WTFMZ-6195 Star
$19.50
Available In 4 Weeks
 
Formazin standard solution 4000 NTU 60 ml
WTCL2-4140 Star
Consult Sales  
 
 
DPD chlorine secondary standards kit
WTCL2-3176 Star
$86.00
Available In 4 Weeks
 
FAS-DPD titration kit for chlorine titration
WTCL2-6973-H Star
$10.25
Available In 4 Weeks
 
Standard chlorine solution 250 ppm 60 ml
WTCL2-6973-L Star
$28.50
Available In 4 Weeks
 
Standard chlorine solution 250 ppm 475 ml
WTPERM-3858-H Star
$13.25
Available In 4 Weeks
 
Permanganate solution 1000 ppm 60 ml
WTCL2-6903A Star
$16.25
Available In 4 Weeks
 
Chlorine DPD #1 instrument grade tablets (100 tablets)
WTCL2-6197A Star
$16.25
Available In 4 Weeks
 
Chlorine DPD #3 instrument grade tablets (100 tablets)
WTCL2-6740 Star
$11.25
Available In 4 Weeks
 
Liquid DPD 1A reagent 60 ml
WTCL2-6743 Star
$13.25
Available In 4 Weeks
 
Liquid DPD 3 reagent 60 ml
All amounts shown in USD
Note:

DISCONTINUED PRODUCT CONSULT FLOW ENGINEERING FOR ALTERNATE.

Comes complete with meter, 0, 1, and 10 NTU standards, sample bottle, 4 sample tubes, 100 DPD #1 tablets, 100 DPD #3 tablets, rugged waterproof carrying case, and extra battery.
  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;