Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/2 Inch(12.7mm) Diameter Heart Cross-Section

TS Style   
Made in the USA RoHS
 
Tubular Heaters
TS Style:1/2 Inch(12.7mm) Diameter Heart Cross-Section
Click for larger image.
   
$ 33.00  TS-1648/120V
1.2 cm (0.5") DIAMETER
• Steel Sheath
• 3700 to 5300 Watts
• 240 and 480 Volt
• 20 W/In2
• 400°C (750°F) Maximum Sheath Temperature
0.95 cm (0.375") DIAMETER
• Steel Sheath
• 225 to 3800 Watts
• 120, 240 and 480 Volt
• 20 W/In2
• 400°C (750°F) Maximum Sheath Temperature

View related products - Tubular Heaters

Click to scroll below to order See Specs PDF View a printer friendly page

1.2 cm (0.5") DIAMETER HEART CROSS-SECTION

APPLICATIONS
High element surface temperature clamp-on or air heating applications or where extreme rigidity is required.

ADVANTAGES
More uniform surface temperatures and resistance to deformation.

FEATURES
Type 4 Terminals: Integral parts of the element are of high strength to resist bending during tightening of the wiring connections. Type 4 is threaded extension of the cold pin. See terminal detail drawing in the Tubular Heater Overview section.

Work Temperatures: See Tubular Heater Overview section.

Bending: Customer’s minimum inside bending radius is 6.4 cm (2½"). See bending requirements in the Tubular Heater Overview section. If element is to be bent, specify “Must Be Annealed”.



Watts Volts W/In2 Dimensions In.(cm) Steel Sheath
Model No.
Weight
kg (lb)
Sheath A Heated B
370024020284 (112)268 (1051/2)TS-11245/240V1.5 (3.3)
370048020284 (112)268 (1051/2)TS-11245/480V1.5 (3.3)
380024020315 (124)298 (1171/2)TS-12445/240V1.5 (3.3)
380048020315 (124)298 (1171/2)TS-12445/480V1.5 (3.3)
392024020330 (130)314 (1231/2)TS-13045/240V1.5 (3.3)
392048020330 (130)314 (1231/2)TS-13045/480V1.5 (3.3)
407524020345 (136)329 (1291/2)TS-13645/240V2.0 (4.3)
407548020345 (136)329 (1291/2)TS-13645/480V2.0 (4.3)
425024020360 (142)344 (1351/2)TS-14245/240V2.0 (4.3)
425048020360 (142)344 (1351/2)TS-14245/480V2.0 (4.3)
445024020376 (148)359 (1411/2)TS-14845/240V2.0 (4.3)
445048020376 (148)359 (1411/2)TS-14845/480V2.0 (4.3)
470024020396 (156)380 (1491/2)TS-15645/240V2.0 (4.3)
470048020396 (156)380 (1491/2)TS-15645/480V2.0 (4.3)
500024020417 (164)400 (1571/2)TS-16445/240V2.0 (4.3)
500048020417 (164)400 (1571/2)TS-16445/480V2.0 (4.3)
530024020437 (172)420 (1651/2)TS-17245/240V2.0 (4.3)
530048020437 (172)420 (1651/2)TS-17245/480V2.0 (4.3)



0.95 cm (0.375") DIAMETER HEART CROSSSECTION

APPLICATIONS
High element surface temperature clamp-on or air heating applications or where extreme rigidity is required.

ADVANTAGES
More uniform surface temperatures and resistance to deformation.

FEATURES
Type 3 Terminals: Heliarc-welded to the cold pin. See terminal detail drawing in the Tubular Heater Overview section.

Work Temperatures: See Tubular Heater Overview section.

Bending: Customer’s minimum inside bending radius is 4.8 cm (17/8"). See bending requirements in the Tubular Heater Overview section. If element is to be bent, specify “Must Be Annealed”.



Watts Volts W/In2 Dimensions In.(cm) INCOLOY Sheath
Model No.
Wt.
(Lb)
Sheath A Heated B
2251202039 (16)24 (9 1/2)TS-1648/120V0.2 (0.4)
2501202044 (18)28 (11 1/2)TS-1848/120V0.2 (0.4)
3001202049 (20)33 (13 1/2)TS-2048/120V0.2 (0.4)
3501202054 (22)45 (15 1/2)TS-2248/120V0.2 (0.4)
4501202061 (25)45 (18 1/2)TS-2548/120V0.2 (0.4)
5001202066 (27)50 (20 1/2)TS-2748/120V0.2 (0.4)
5002402066 (27)50 (20 1/2)TS-2748/240V0.2 (0.4)
5001202069 (28)53 (21 1/2)TS-2848/120V0.4 (0.8)
5002402069 (28)53 (21 1/2)TS-2848/240V0.4 (0.8)
5501202074 (30)57 (23 1/2)TS-3048/120V0.4 (0.8)
5502402074 (30)57 (23 1/2)TS-3048/240V0.4 (0.8)
6001202078 (32)62 (25 1/2)TS-3248/120V0.4 (0.8)
6002402078 (32)62 (25 1/2)TS-3248/240V0.4 (0.8)
6501202083 (34)67 (27 1/2)TS-3448/120V0.4 (0.8)
6502402083 (34)67 (27 1/2)TS-3448/240V0.4 (0.8)
7001202088 (36)72 (29 1/2)TS-3648/120V0.4 (0.8)
7002402088 (36)72 (29 1/2)TS-3648/240V0.4 (0.8)
7501202093 (38)77 (31 1/2)TS-3848/120V0.4 (0.8)
7502402093 (38)77 (31 1/2)TS-3848/240V0.4 (0.8)
8001202098 (40)82 (33 1/2)TS-4048/120V0.5 (1)
8002402098 (40)82 (33 1/2)TS-4048/240V0.5 (1)
85012020103 (42)87 (35 1/2)TS-4248/120V0.5 (1)
85024020103 (42)87 (35 1/2)TS-4248/240V0.5 (1)
90012020108 (44)92 (37 1/2)TS-4448/120V0.5 (1)
9002402044 (108)92 (37 1/2)TS-4448/240V0.5 (1)
9501202046 (113)97 (39 1/2)TS-4648/120V0.5 (1)
9502402046 (113)97 (39 1/2)TS-4648/240V0.5 (1)
100012020118 (48)102 (41 1/2)TS-4848/120V0.5 (1)
100024020118 (48)102 (41 1/2)TS-4848/240V0.5 (1)
100048020118 (48)102 (41 1/2)TS-4848/480V0.5 (1)
105012020123 (50)106 (43 1/2)TS-5048/120V0.5 (1)
105024020123 (50)106 (43 1/2)TS-5048/240V0.5 (1)
105048020123 (50)106 (43 1/2)TS-5048/480V0.5 (1)
110012020133 (54)116 (47 1/2)TS-5448/120V0.6 (1.3)
110024020133 (54)116 (47 1/2)TS-5448/240V0.6 (1.3)
110048020133 (54)116 (47 1/2)TS-5448/480V0.6 (1.3)
120012020142 (58)126 (51 1/2)TS-5848/120V0.6 (1.3)
120024020142 (58)126 (51 1/2)TS-5848/240V0.6 (1.3)
120048020142 (58)126 (51 1/2)TS-5848/480V0.6 (1.3)
130012020152 (62)136 (55 1/2)TS-6248/120V0.6 (1.3)
130024020152 (62)136 (55 1/2)TS-6248/240V0.6 (1.3)
130048020152 (62)136 (55 1/2)TS-6248/480V0.6 (1.3)
140012020162 (66)146 (59 1/2)TS-6648/120V0.6 (1.3)
140024020162 (66)146 (59 1/2)TS-6648/240V0.6 (1.3)
140048020162 (66)146 (59 1/2)TS-6648/480V0.6 (1.3)
150012020172 (70)156 (63 1/2)TS-7048/120V0.6 (1.3)
150024020172 (70)156 (63 1/2)TS-7048/240V0.6 (1.3)
150048020172 (70)156 (63 1/2)TS-7048/480V0.6 (1.3)
1,60012020191 (74)171 (67 1/2)TS-7448/120V0.6 (1.3)
1,60024020191 (74)171 (67 1/2)TS-7448/240V0.6 (1.3)
1,60048020191 (74)171 (67 1/2)TS-7448/480V0.6 (1.3)
1,70012020198 (78)181 (71 1/2)TS-7848/120V0.8 (1.8)
1,70024020198 (78)181 (71 1/2)TS-7848/240V0.8 (1.8)
1,70048020198 (78)181 (71 1/2)TS-7848/480V0.8 (1.8)
1,80012020208 (82)185 (75 1/2)TS-8248/120V0.8 (1.8)
1,80024020208 (82)185 (75 1/2)TS-8248/240V0.8 (1.8)
1,80048020208 (82)185 (75 1/2)TS-8248/480V0.8 (1.8)
1,85012020218 (86)195 (79 1/2)TS-8648/120V0.8 (1.8)
1,85024020218 (86)195 (79 1/2)TS-8648/240V0.8 (1.8)
1,85048020218 (86)195 (79 1/2)TS-8648/480V0.8 (1.8)
1,95012020228 (90)205 (83 1/2)TS-9048/120V0.8 (1.8)
1,95024020228 (90)205 (83 1/2)TS-9048/240V0.8 (1.8)
1,95048020228 (90)205 (83 1/2)TS-9048/480V0.8 (1.8)
2,05012020239 (94)215 (87 1/2)TS-9448/120V0.8 (1.8)
2,05024020239 (94)215 (87 1/2)TS-9448/240V0.8 (1.8)
2,05048020239 (94)215 (87 1/2)TS-9448/480V0.8 (1.8)
2,15012020245 (98)225 (91 1/2)TS-9848/120V0.8 (1.8)
2,15024020245 (98)225 (91 1/2)TS-9848/240V0.8 (1.8)
2,15048020245 (98)225 (91 1/2)TS-9848/480V0.8 (1.8)
2,25012020259 (102)234 (95 1/2)TS-10248/120V1.1 (2.5)
2,25024020259 (102)234 (95 1/2)TS-10248/240V1.1 (2.5)
2,25048020259 (102)234 (95 1/2)TS-10248/480V1.1 (2.5)
2,35024020269 (106)244 (99 1/2)TS-10648/120V1.1 (2.5)
2,35048020269 (106)244 (99 1/2)TS-10648/480V1.1 (2.5)
2,50024020284 (112)258 (105 1/2)TS-11248/240V1.1 (2.5)
2,50048020284 (112)258 (105 1/2)TS-11248/480V1.1 (2.5)
2,60024020300 (118)273 (111 1/2)TS-11848/240V1.1 (2.5)
2,60048020300 (118)273 (111 1/2)TS-11848/480V1.1 (2.5)
2,75024020315 (124)289 (117 1/2)TS-12448/240V1.1 (2.5)
2,75048020315 (124)289 (117 1/2)TS-12448/480V1.1 (2.5)
2,90024020330 (130)303 (123 1/2)TS-13048/240V1.1 (2.5)
2,90048020330 (130)303 (123 1/2)TS-13048/480V1.1 (2.5)
3,05024020345 (136)317 (129 1/2)TS-13648/240V1.5 (3.3)
3,05048020345 (136)317 (129 1/2)TS-13648/480V1.5 (3.3)
3,20024020360 (142)332 (135 1/2)TS-14248/240V1.5 (3.3)
3,20048020360 (142)332 (135 1/2)TS-14248/480V1.5 (3.3)
3,35024020376 (148)347 (141 1/2)TS-14848/240V1.5 (3.3)
3,35048020376 (148)347 (141 1/2)TS-14848/480V1.5 (3.3)
3,55024020396 (156)366 (149 1/2)TS-15648/240V1.5 (3.3)
3,55048020396 (156)366 (149 1/2)TS-15648/480V1.5 (3.3)
3,70024020417 (164)386 (157 1/2)TS-16448/240V1.5 (3.3)
3,70048020417 (164)386 (157 1/2)TS-16448/480V1.5 (3.3)
3,80024020172 (437)165 1/2 (405)TS-17248/240V1.5 (3.3)
3,80048020172 (437)165 1/2 (405)TS-17248/480V1.5 (3.3)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 TS-3448/120V 6 Weeks   $56.00    Heater, 650 W, 120 V RoHS compliant
 TS-4848/240V In Stock   $95.00    Heater, 1000 W, 240 V RoHS compliant
All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1) (2) (3)
TS-
/
  
Option Descriptions
(1) Sheath A
  Select
16 for 16 in.
18 for 18 in.
20 for 20 in.
22 for 22 in.
25 for 25 in.
27 for 27 in.
28 for 28 in.
30 for 30 in.
32 for 32 in.
34 for 34 in.
36 for 36 in.
38 for 38 in.
40 for 40 in.
42 for 42 in.
44 for 44 in.
46 for 46 in.
48 for 48 in.
50 for 50 in.
54 for 54 in.
58 for 58 in.
62 for 62 in.
66 for 66 in.
70 for 70 in.
74 for 74 in.
78 for 78 in.
82 for 82 in.
86 for 86 in.
90 for 90 in.
94 for 94 in.
98 for 98 in.
102 for 102 in.
106 for 106 in.
112 for 112 in.
112 for 112 in.
118 for 118 in.
124 for 124 in.
124 for 124 in.
130 for 130 in.
130 for 130 in.
136 for 136 in.
136 for 136 in.
142 for 142 in.
142 for 142 in.
148 for 148 in.
148 for 148 in.
156 for 156 in.
156 for 156 in.
164 for 164 in.
164 for 164 in.
172 for 172 in.
172 for 172 in.
(2) Code in Part Numbers
  Select
45 for code 45
48 for code 48
(3) Voltage
  Select
120V for 120 V
240V for 240 V
480V for 480 V
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:1/2 Inch(12.7mm) Diameter Heart Cross-Section, Tubular Heater , industrial immersion heater tubular element