Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Handheld Thermal Wire Strippers

TW and TWC   
Made in the USA
 
Handheld Thermal Wire Strippers
TW and TWC:Handheld Thermal Wire Strippers
Click for larger image.
   
$ 371.00  TW-1
Thermal wire stripping to highest industrial standards
Long life, low-cost blade is easily replaced
Ruggedly built for production use
Self-contained, handheld
Strips wire from 10 to 38 AWG

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF View a printer friendly page

Designed especially for electronic assembly to aerospace standards, the wire stripper combines high production rates with consistently high wiring reliability. It is especially valuable when working with fine gage wire. Each unit has adjustable strip and wire-gage stops.

The rugged alloy blades have a long life under demanding production schedules. They heat to temperatures of 1700°F (926°C) in less than two seconds. They also cool instantly, eliminating the need for special racks or holding clips and providing complete operator safety.

Completely self-contained, the standard wire stripper uses no external transformer or power supplies. The compact, solid state Temperature Control Unit supplied with some models is used to reduce blade temperature for certain insulation materials that burn, scorch or emit fumes when touched by the 1700°F (926°C) blade temperature.

Because of the unique gage stop, adjustable from #10 to #38 AWG, the blades of the wire stripper do not exert any pressure on the conductor itself. In addition to positively eliminating nicks or deformation, this feature also protects the remaining insulation against damage, since the wire itself is not heated. The cut is clean and square, and no sleeving is melted into the wire strands. Insulation is easily cut at any predetermined point, and the unwanted slug is quickly removed. Wire ends are ready instantly for soldering or other means of connection.

All standard models, 115 Vac, 60 Hz, 60 Watts. 220 Vac, 50 Hz, 60 Watt is optional.

Model TW-1: “Standard” Model – For general production work. Completely self-contained. Has adjustable stops for both wire gage and strip length.

Model TWC-1: Controlled Temperature – Has solid state temperature control. Temperature adjustable from 100°F (38°C) to above 1700°F (926°C). Solid state control mounts as electrical outlet, eliminating bench clutter. Blades reach selected temperature in less than two seconds.

Model TW-2 LN: Long Nose – Strips up to 3½" in a single stripping action. Same operating features as the TW-1, except unit has four extra-long electrodes. Useful for stripping in inaccessible areas.

Model TW-6: Cable Stripper – Designed especially for slitting and removing the outer coverings of cables. Removes PFA coated as well as low temperature coaxial coverings. For coax cable or wire diameters 15.8 mm (0.625") or less.

Model TWC-6: Controlled Temperature – Same as the TW-6, but includes temperature control unit for adjustments from 100°F (38°C) to above 1700°F (926°C).


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the TW-1  TW-1 In Stock   $371.00    Standard model stripper  
Click to expand/minimize a list of what others bought with the TWC-1  TWC-1 In Stock   $489.00    Controlled Temperature stripper  
Click to expand/minimize a list of what others bought with the TW-2LN  TW-2LN In Stock   $392.00    Long Nose stripper  
    TW-6 In Stock   $494.00    Cable Stripper  
    TWC-6 In Stock   $570.00    Controlled Temperature stripper  
Click to expand/minimize a list of what others bought with the TBM  TBM In Stock   $36.00    Bench-Mounting Fixture  
    TC-1 In Stock   $145.00    Standard Temperature Control  
    RBN In Stock   $9.00    Replacement Blades  
    RVUN In Stock   $9.00    Unnotched replacement blades for use on fine gage wire 26-38 AWG  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) TW-1 Standard model stripper, $371.00

   
Keywords:Handheld Thermal Wire Strippers, proximity sensor applications wireless proximity sensor