Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Universal Female Thermocouple Connector Mates with Standard Round Pin Male or Subminiature Flat Pin Male Connectors

UST-(*)-F and USTW-(*)-F   
Made in the USA
 
Universal Female Thermocouple Connector
UST-(*)-F and USTW-(*)-F:Universal Female Thermocouple Connector Mates with Standard Round Pin Male or Subminiature Flat Pin Male Connectors
Click for larger image.
   
$ 3.60  UST-K-F
Two Connectors in One!
Standard Size UST Female Connector Mates with Both Standard and Miniature Male Connectors
Rugged Glass-Filled Nylon Shell for High Solvent Resistance and Temperature Rating of 220°C (425°F)
Also Mates with Miniature and Standard High Temperature Ferrite Male Connectors
Available in K, J, T, E, R/S, U, and N Material

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The OMEGA® UST connector sets a new standard for thermocouple connectors! This standard size connector has all the necessary hardware to assure reliable connections with both round-pin standard and flat-pin miniature connectors.

These Universal Female Thermocouple Connectors are compatible the OSTW Series standard size or the SMPW Series miniature size male connectors

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 UST-K-F In Stock   $3.60    Universal thermocouple female connector, type K  
 USTW-T-F In Stock   $3.60    Universal thermocouple female connector, type T with write-on window  
 UST-J-F In Stock   $3.60    Universal thermocouple female connector, type J  
 USTW-E-F In Stock   $3.60    Universal thermocouple female connector, type E with write-on window  
 UST-R/S-F In Stock   $3.60    Universal thermocouple female connector, type R/S  
 USTW-U-F In Stock   $3.60    Universal thermocouple female connector, Uncompensated (copper/copper) with write-on window  
 Compatible Standard Size Male Connectors
 OSTW-K-M In Stock   $2.50    Glass-filled nylon male connector, w/ window, type K  
 OSTW-J-M In Stock   $2.50    Glass-filled nylon male connector, w/ window, type J  
 OSTW-T-M In Stock   $2.50    Glass-filled nylon male connector, w/ window, type T  
 OSTW-E-M In Stock   $2.50    Glass-filled nylon male connector, w/ window, type E  
 Compatible Miniature Size Male Connectors
 SMPW-K-M In Stock   $1.95    Glass-filled nylon, with window, K thermocouple type, male connector  
 SMPW-J-M In Stock   $1.95    Glass-filled nylon, with window, J thermocouple type, male connector  
 SMPW-T-M In Stock   $1.95    Glass-filled nylon, with window, T thermocouple type, male connector  
 SMPW-E-M In Stock   $1.95    Glass-filled nylon, with window, E thermocouple type, male connector  
All dollar amounts on this site are shown in US currency.

 Note: J, K, T, E, R, S and B are ANSI designations. OMEGALLOY ® is generically known as Nicrosil-Nisil.
 Ordering Example: (1) UST-K-F Universal female connector, type K, $3.60
 Part Number Builder
(1) (2)
-
-F   
Option Descriptions
(1) Connector Body
  Select
UST for Universal Thermocouple Connector
USTW for Universal Thermocouple Connector w/ Write-On Window
(2) Thermocouple Type
  Select
K for Type K
T for Type T
J for Type J
E for Type E
R/S for Type R/S
U for Uncompensated or Type B
N for Type N
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
OSTW-SC, OSTW-CC, GST-SC, DX,<br> XBRLK, SSRT, PCLM,SFCL, RSACL,<br> SACL, SRB, SRBS OSTW-SC, OSTW-CC, GST-SC, DX,
XBRLK, SSRT, PCLM,SFCL, RSACL,
SACL, SRB, SRBS
:
Accessories: Standard Size Round Pin Thermocouple Connector, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimp
OSTW-CC Series OSTW-CC Series:
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap
MTP Series MTP Series:
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
SMPW and HMPW SMPW and HMPW :
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range
OSTW-(*), HST-(*) and HSTW-(*) OSTW-(*), HST-(*) and HSTW-(*):
Standard Size Thermocouple Connector Most Popular Round Pin TC Connector
SMPW-CC Series SMPW-CC Series:
Thermocouple Connector Miniature Size Flat 2 Pin includes Integral Cable Clamp Cap
   
Keywords:Universal Thermocouple Connector, Female Connector, Universal TC Connector,accepts both standard or miniature sized male pins,, linear servo motors ph controller r thermocouple rtd calibrators