Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Immersion Heaters

75 Products
SS Immersion Heater with Multiple Screw Plug Sizes

Immersion heater with stainless steel sheath element, 0.5", 0.75", 1.25" and 2.25" NPT screw fitting, fiberglass leads and power up to 1 kW.

Self Regulating SS or PFA Coated SS Immersion Heater

Self regulating immersion heater with stainless steel or flouropolymer over stainless steel sheath elements, features 3-prong plug and designed for oil, compressors and more.

Copper or Incoloy Flanged Immersion Heater Water Heaters

Immersion heater with copper or incoloy sheath elements, 2.5" flange mounted, designed for use in industrial water heaters or boiler and up to 18 kW of power.

Plug and Receptacle Immersion Heater 1" NPT Water and Oil

Immersion heater with copper or steel sheath element,1" NPT screw plug fitting, designed for water and oil based applications and features plug and receptacle connection.

SS or Titanium Immersion Heater Over the Side

Immersion heater with stainless steel or titanium sheath elements, over the side mounted, designed for corrosive liquids, power up to 9 kW and vapor tight enclosure.

SS Flanged Immersion Heater Process Water

Immersion heater with copper, stainless steel or incoloy sheath element, 3", 5",or 6" flange mounted, up to 36 kW power and designed for process water applications.

PFA Coated SS Immersion Heater Side Mount

Immersion heater with flouropolymer coated stainless steel elements and over the side mounting. Overtemperature protection and multiple element lengths available.

Steel L-Shaped Immersion Heater Over the Side

Immersion heater with steel sheath element, over the side mounted, curved or straight heating elements, primarily designed for medium oil applications.

Incoloy Flanged Immersion Heater Solution Water

Immersion heater with incoloy sheath element, 3", 5", 6" or 8" flange mounted, designed for corrosive water based applications and explosion resistant options.

Steel Flanged Immersion Heater Light Weight Oil

Immersion heater with steel sheath element, 3", 5", 6" or 8" flange mounted, designed for light weight oil based applications and explosion resistant options.

Incoloy or SS Immersion Heater .5" or .75" NPT Small tanks

Immersion heater for small tanks with incoloy or stainless steel sheath element, .5" or .75" NPT fitting, up to 1 kW power and dual pipe threaded.

SS L-Shaped Immersion Heater Over the Side

Immersion heater with stainless steel sheath element, over the side mounted, curved or straight heating elements, primarily designed for corrosive fluid applications.

SS Immersion Heater 2" NPT Light Weight Oil

Immersion heater with stainless steel sheath element, 2" NPT screw plug fitting and designed for light weight oil. Enclosure NEMA-1 rated and explosion resistant options.

PFA Coated SS Immersion Heater Over the Side

Immersion heater with flouropolymer coated stainless steel elements and over the side mounting. Over temperature protection and multiple element lengths available.

Steel Flanged Immersion Heater Medium Weight Oil

Immersion heater with copper or steel sheath element, 3", 5",or 6" flange mounted, designed for medium weight oil based applications and explosion resistant options.

PFA Coated SS Immersion Heater Side Mount 6 or 9 Element

Immersion heater with 6 or 9 flouropolymer coated stainless steel elements and over the side mounting. Overtemperature protection and multiple element lengths available.

Steel Flanged Immersion Heater Heavy Weight Oil

Immersion heater with steel sheath element, 3" flange mounted, integrated thermostat, designed for heavy weight oil based applications and explosion resistant options.

Incoloy L-Shaped Immersion Heater Over the Side

Immersion heater with incoloy sheath element, over the side mounted, L-shaped heating elements, primarily designed for corrosive applications and optional thermostat.

T-Shaped Copper Immersion Heater Over the Side

Immersion heaters T-shaped with Copper sheath element, over the side mounted, up to 6 kW of power and built in pilot light.

Copper or SS Drum Immersion Heater Thermostat Over the Side

Drum immersion heater with copper or stainless steel sheath elements, over the side mounted, integrated thermostat and designed for high viscosity liquids.

Immersion Heaters

Immersion heaters are an essential tool in many industrial, commercial, and laboratory applications. These devices are used for a wide variety of purposes, including heating fluids, controlling temperatures, and providing a clean and reliable source of heat.

Omega Engineering offers a comprehensive selection of immersion heaters designed and manufactured to the highest standards. Our range of self-regulating stainless steel or PFA-coated stainless steel immersion heaters offer high-quality construction and a 3-prong plug for easy installation. We also offer immersion heaters with multiple screw plug sizes, flanged options, and integrated thermostats. Our heaters are designed for use with oil, compressors, process water, and other fluids. All of our immersion heaters are built with corrosion-resistant materials and are rated for use in NEMA-1 enclosures. Our heaters are available in a variety of sizes, ranging from 0.5” to 6”, and power levels up to 36 kW.
Searching for your items
en-US
en
Save Configuration