Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

WIRELESS DATA LOGGING WEATHER STATION

WMS831 Series   
1 year warranty CE
 
WIRELESS DATA LOGGING WEATHER STATION
WMS831 Series:WIRELESS DATA LOGGING WEATHER STATION
Click for larger image.
   
Multi Parameter LCD
Remote Data Transmission to the Main Unit Via 433 MHz Signal
100 m (328') Transmission Range Without Interference
Three Transmission Channels Selection
Case Can Be Wall Mounted Using Built-In Hanger
Click to scroll below to order See Specs PDF View a printer friendly page

The WMS831 wirelessly transmits outdoor temperature, humidity, quantity of rainfall, wind velocity and direction from the exterior sensors to the display station from up to 100 m (325') away. The unit is expandable up to 5 outdoor temperature/humidity transmitters, for climate control of remote rooms, e.g. children’s room, wine cellar, or greenhouses. Monitor indoor temperature and humidity with comfort level indicator of indoor climate. View LCD weather forecast with symbols and trend of atmospheric pressure. Also read absolute and relative atmospheric pressure with 24 hours history and bar graph indication of atmospheric pressure, temperature or humidity for the last 24 hours. The unit includes a radio controlled clock with different alarms and snooze functions with displays of date and day of the week (6 languages). LCD shows time of rising and setting of sun and moon with indication of moon phase. Wind chill factor and dew point with programmable alarms for temperature and storm conditions. Data logging software and cable are included.

SPECIFICATIONS
Radio Frequency: 433 MHz
RF Reception Range: 30 to 100 m (100 to 328')
Barometric Pressure:
    Measuring Range: 14.75 to 32.44 inHg (500 to 1100 Hpa); (374.5 to 823.8 mmHg)
    Resolution: 0.003 inHg (0.1 Hpa, 0.08 mmHg)
    Accuracy: 0.015 inHg (5 Hpa; 0.38 mmHg)
    Sampling Interval: 20 minutes Sea Level Altitude Compensation
    Range: -200 to 5000 m (657 to 16,404')
Temperature (Indoor):
    Operating Range: -9.9 to 60°C (14.2 to 140°F)
    Resolution: 1°C (2°F)
    Accuracy: 1°C (2°F)
    Sampling Interval: 10 sec
Temperature (Remote):
    Range: -40 to 80°C (-40 to 176°F)
    Resolution: 1°C (2°F)
    Accuracy: 1°C (2°F)
    Transmitting Interval: Around 47 sec
Humidity (Indoor):
    Operating Range: 30 to 80%
    Resolution: 1%
    Accuracy: 5%
    Sampling Interval: 10 sec
Humidity (Outdoor):
    Operating Range: 30 to 80%
    Resolution: 1%
    Accuracy: 5%
    Sampling Interval: 10 sec
    Transmitting Interval: Around 47 sec
Wind Direction:
    Range: 0 to 360°
    Resolution: 22.5°
    Accuracy: 11.25°
    Starting Threshold: 3 mph (4.8 Km/h)
    Transmitting Interval: 33 sec
Wind Speed:
    Range: 0 to 199.9 mph (199.9 Km/h, 173.7 Knots, 89.3 m/s)
    Resolution: 0.1 mph (0.16 Km/h)
    Accuracy: (2 mph + 5%)
    Starting Threshold: 3 mph (4.8 Km/h) Wind/Gust Speed Display Update
    Interval: 33 sec
    Wind/Gust Sampling Interval: 11 sec
Rainfall:
    1h/24h/Yesterday Range: 0 to 1999.9 mm (0 to 78.73")
    Last Week/Last Month Range: 0 to 19999 mm (0 to 787.3")
    Resolution: 0.6578 mm (0.03")
    Accuracy: ±5% ±0.6875 mm ±5% ±0.03")
    Transmitting Interval: 183 sec
Hardware Requirement for PC Software:
    Operating System: Windows&#amp; 98/NT/2000/ME or XP
    Memory Size: Ram 128 MB or more
    Hard Disk Size: 100 MB free space or more
    Media Device: 1 x CD-Rom drive available serial USB port
Power Source (12 “AA” Batteries):
Main Unit: 4 x UM-3 or “AA” 1.5 V battery; 7.5 V AC/DC power adaptor (200 mA; center pin positive)
    (2) Remote Thermo Hygrometer: 2 “AA” 1.5V battery
    Remote Anemometer: 2 “AA” 1.5 V battery
    Remote Rain Gauge: 2 “AA” 1.5 V battery
Battery Life (Alkaline):
    Main Unit: 2 month (without adaptor)
    Thermo-Hygrometer: over 12 months
    Anemometer: 2 years
    Rain Gauge: 2 years
Weight (Without Batteries):
Main Unit: 231 g (8.15 oz)
    Remote Thermo-Hygrometer: 65 g (2.29 oz)
    Remote Anemometer: 315 g (11.12 oz)
    Remote Rain Gauge: 290 g (10.24 oz)
Dimensions:
    Main Unit: 186 L x 137 H x 32 mm D (7.31 x 5.39 x 1.26")
    Remote Thermo-Hygrometer: 60 L x 101 H x 25 mm D (2.37 x 4 x 1")
    Remote Anemometer: 486.6 L x 486.6 H x 390 mm D (19.16 x 19.16 x 15.35")
    Remote Rain Gauge: 165 L x 175 H x 119 mm D 6.49 x 6.89 x 4.72")


All dollar amounts on this site are shown in US currency.

 Note: Comes complete with main unit (receiver), rain gauge, anemometer, 2 three channel temperature and humidity sensors, 12 “AA” batteries, 7.5V AC/DC adaptor, CD-ROM disk, 2 m (6') USB cable, mounting hardware with wrench tool and operator’s manual.

   
Keywords:WIRELESS DATA LOGGING WEATHER STATION

   Back to topBack to top

© Copyright 2003-2013  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global