Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Thermocouple Wire - J Type, Duplex Insulated

GG-J, HH-J, TG-J, TT-J FF-J, PR-J, XC-J, XT-J,XL-J, XS-J Series   
Made in the USA
 
Thermocouple Wire - J Type, Duplex Insulated
GG-J, HH-J,  TG-J, TT-J FF-J, PR-J, XC-J, XT-J,XL-J, XS-J Series:Thermocouple Wire - J Type, Duplex Insulated
Click for larger image.
   
$ 37.00  GG-J-20-50
High Quality Type "J" Thermocouple Grade Wire
In Stock - Available for Immediate Shipment
Choice of Insulation, Wire Gage, & Length

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF View a printer friendly page

ANSI Color Code: Positive Wire, White; Negative Wire, Red; Overall, Brown
OMEGA Engineering does not use reprocessed PFA or PVC in manufacturing thermocouple wire.

The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Use the table below as a guide for types available

 Insulation AWG
No.
Model
Number
Type
Wire
Insulation Max. Temp Nominal
Size
Wt.†
 lb/1000'
Conductor Overall °F °C
Ceramic* 14 XC-J-14 Solid Nextel Ceramic Nextel Ceramic 1100 590 .140 x .200 38
20 XC-J-20 Solid Nextel Ceramic Nextel Ceramic 900 480 .135 x .190 16
20 XT-J-20 Solid Nextel Ceramic Nextel Ceramic 900 480 .105 x .155 15
20 XL-J-20 Solid Nextel Ceramic Nextel Ceramic 900 480 .095 x .135 14
24 XC-J-24 Solid Nextel Ceramic Nextel Ceramic 700 370 .115 x .175 12
24 XT-J-24 Solid Nextel Ceramic Nextel Ceramic 700 370 .088 x .132 11
24 XL-J-24 Solid Nextel Ceramic Nextel Ceramic 700 370 .078 x .116 10

Silica*
14 XS-J-14 Solid Silica Silica 1100 590 .140 x .200 35
20 XS-J-20 Solid Silica Silica 900 480 .105 x .155 12
24 XS-J-24 Solid Silica Silica 700 370 .088 x .132 10
High
Temp.
Glass**
20 HH-J-20 Solid High Temp. Glass High Temp. Glass 900 480 .060 x .105 9
24 HH-J-24 Solid High Temp. Glass High Temp. Glass 700 370 .055 x .090 5
Glass 14 GG-J-14 Solid Glass Braid Glass Braid 900 482 .100 x .160 43
20 GG-J-20 Solid Glass Braid Glass Braid 900 482 .060 x .095 9
20 GG-J-20S 7 x 28 Glass Braid Glass Braid 900 482 .060 x .100 9
24 GG-J-24 Solid Glass Braid Glass Braid 700 370 .050 x .080 5
24 GG-J-24S 7 x 32 Glass Braid Glass Braid 700 370 .050 x .085 5
28 GG-J-28 Solid Glass Braid Glass Braid 700 370 .045 x .070 3
30 GG-J-30 Solid Glass Braid Glass Braid 600 320 .045 x .070 3
36 GG-J-36 Solid Glass Braid Glass Braid 600 320 .045 x .070 2
PFA
and
Glass 
30 TG-J-30 Solid PFA Glass Braid 500 260 .034 x .047 2
36 TG-J-36 Solid PFA Glass Braid 500 260 .028 x .038 2
40 TG-J-40 Solid PFA Glass Braid 500 260 .026 x .035 2

Neoflon
PFA
(HighPerformance) 
20 TT-J-20 Solid PFA PFA 500 260 .068 x .116 11
20 TT-J-20S 7 x 28 PFA PFA 500 260 .073 x .126 11
22 TT-J-22S 7 x 30 PFA PFA 500 260 .065 x .133 9
24 TT-J-24 Solid PFA PFA 500 260 .056 x .092 6
24 TT-J-24S 7 x 32 PFA PFA 500 260 .063 x .102 6
30 TT-J-30†† Solid PFA PFA 500 260 .024 x .040 2
36 TT-J-36†† Solid PFA PFA 500 260 .019 x .030 2
40 TT-J-40†† Solid PFA PFA 500 260 .017 x .026 2
Neoflon
FEP
20 FF-J-20 Solid FEP FEP 392 200 .068 x .116 11
24 FF-J-24 Solid FEP FEP 392 200 .056 x .092 7
                 
Polyvinyl  24 PR-J-24 Solid Polyvinyl (Rip Cord)*** 221 105 .050 x .086 5
24 PP-J-24S 7 x 32 Polyvinyl Polyvinyl 221 105 .080 x .130 5

1 Additional Type J insulated wires are available. See Fused Tape Insulated TFE-J and KK-J Series.
*Has color tracers on jacket and conductors, XC= Max Insul Density, XT=Reduced Insul Density, XL=Minimum Insul Density-Looser Woven
**Has color tracers on jacket and positive leg only
***Two insulated leads bonded together, but with no overwrap.
†Weight of spool and wire rounded up to the next highest lb. (does not include packing material).
††Overall color clear



To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the GG-J-24-50  GG-J-24-50 In Stock   $27.00    50 ft, Glass Insulated, 24 AWG, Type J  
Click to expand/minimize a list of what others bought with the GG-J-20-1000  GG-J-20-1000 In Stock   $370.00    1000 ft, Glass Insulated, 20 AWG, Type J  
    TG-J-36-1000 1 Week   $660.00    1000 ft, PFA Glass, 36 AWG, Type J  
Click to expand/minimize a list of what others bought with the TT-J-24-100  TT-J-24-100 1 Week   $65.00    100 ft, PFA Insulated, 24 AWG, Type J  
Click to expand/minimize a list of what others bought with the TT-J-24S-500  TT-J-24S-500 In Stock   $240.00    500 ft, PFA Insulated, Stranded 24 AWG, Type J  
Click to expand/minimize a list of what others bought with the PR-J-24-100  PR-J-24-100 In Stock   $25.00    100 ft, Polyvinyl (Rip Cord)***, 24 AWG, Type J  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) TT-J-20-500  PFA Insulated, Type "T", (Ironr-Constantan), Thernocuple Wire , $235.00
 Part Number Builder
(1) (2) (3)
-J-
-
  
Option Descriptions
(1) Insulation
  Select
HH for High Temp Glass (20 & 24 AWG Only)
GG for Glass
TG for PFA and Glass
TT for Neoflon PFA (High Performance)
FF for Neoflon FEP (20 & 24 AWG Only)
PP for Polyvinyl (24 Gauge Stranded Only)
PR for Polyvinyl Rip Cord (24 AWG Only)
XC for Ceramic(14 20 24 AWG Only)
XT for Ceramic(20 & 24 AWG Only)
XL for Ceramic(20 & 24 AWG Only)
XS for Silica (14 20 24 AWG Only)
(2) Gage
  Select
20 for 20 AWG
20S for 20 AWG (Stranded)
24 for 24 AWG
24S for 24 AWG (Stranded)
28 for 28 AWG
30 for 30 AWG
36 for 36 AWG
40 for 40 AWG
(3) Spool Length
  Select
25 for 25 Feet
50 for 50 Feet
100 for 100 Feet
200 for 200 Feet
500 for 500 Feet
1000 for 1000 Feet
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:J Type Duplex Insulated Thermocouple Wire