Programmable Relays |
| ZEN Series |
|
 |
|
|
Programmable Relay, Intelligent relay
 |
| Click for larger image. |
|
|
$
190.00
ZEN-10C1AR-A-V2
|
| |
Relay, Timer, Counter, and Time-Switch Functions
|
| |
Weekly Timer and Calendar Timer Functions
|
| |
Twin Timer Function (Separate ON/OFF Times)
|
| |
Two Analog Input Channels (DC Models Only)
|
| |
8-Digit Timer and 8-Digit Comparator
|
| |
Flexible Expansion Enables Up to 44 I/O Points
|
| |
12 to 24 Vdc Operation (DC Models)
|
| |
Program from Front Panel or Using Software
|
| |
DIN Rail Mount or Panel Mount
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
 |
Ideal for small-scale control applications,
the ZEN provides an economical alternative
to discrete timers, counters and generalpurpose
relays. This single unit easily
provides relay, timer, counter, and time
switch functions. Wiring work is greatly
reduced because separate wiring is not
required for devices such as timers and
counters. Programs can be easily written,
saved, and monitored by personal computer.
Programs can also be simulated on the
personal computer without connecting to the
ZEN. Communication models with an RS485
interface allow production line conditions to
be remotely monitored by monitoring the
ZEN control status.
Applications
Designed for use in automation for
commercial and industrial sectors,
ZEN programmable relays provide the
ideal solution for lighting, energy
management, industrial control, watering
and pump control.
SPECIFICATIONS
Control Method: Stored program control
I/O Control Method: Cyclic scan
Programming Language: Ladder diagram
Program Capacity: 96 lines (3 input conditions and 1 output per line)
Max No. of Control I/O Points: 44 points
CPU Units with 20 I/O Points: 12 inputs and 8 outputs
Expansion I/O Units: 4 inputs and 4 outputs each, up to 3 units
LCD Display: 12 characters x 4 lines, with backlight
Operation Buttons: 8 (4 cursor buttons and 4 operation buttons)
User Program Back-Up: Internal EEPROM, memory cassette (optional)
Power Interruption Hold: Internal holding bit status, holding timer/counter present values, calendar and clock (year, month, day of month, day of week, time)
Super Capacitor Backup Time: 2 days min (25 °C)
Life of Optional Battery: 10 years min
(25 °C)
Calendar and Clock Accuracy: ±15 s/month (at 25 °C)
Timer Accuracy:
0.01s Unit: -0.05%, -10 mS max (rate for set value)
0.02 min/s Unit: -0.05%, -1 s max (rate for set value)
0.03 h/min Unit: -0.05%, -1 min max (rate for set value)
Maximum Counting Speed: 150 Hz 8-digit counter (F) set to high-speed operations (CPU units with DC power supplies only) (the counting speed may be less than 150 Hz depending on the cycle time of the program
Insulation Resistance: 20 MΩ (at 500 Vdc) min between power supply terminals and all output terminals, terminals of different output circuits; between all terminals of CPU unit and all terminals of expansion I/O unit
Insulation: Reinforced insulation between power supply or input terminals and output terminals; terminals of different output circuits; all terminals of CPU unit and all terminals of expansion I/O unit; no separation between power supply and input terminals of the same unit, power supply terminals of CPU unit and computer connector, battery unit connector, or all expansion unit connectors (all interfaces are live parts)
Dielectric Strength: 2300 Vac, 50/60 Hz for 1 min (leakage current 1 mA max) between power supply terminals and all output terminals; terminals of different output circuit; all terminals of CPU unit and all terminals of expansion I/O unit
Vibration Resistance: Conforms to IEC60068-2-6, 5 to 9 Hz with 3.5 mm single amplitude, 9 to 150 Hz acceleration 9.8 m/s2, 10 sweeps each in X, Y, and Z directions (1 octave/min)
Shock Resistance: Conforms to IEC60068-2-27, 147 m/s2, 3 times each in X, Y, and Z directions
Weight:
CPU Unit with 10 I/O Points: Approx 300 g max
CPU Unit with 20 I/O Points: Approx 350 g max
Expansion I/O Unit: Approx 120 g max
COMMUNICATIONS (TYPE CPU UNITS) ZEN-10C4XR-X-V2
Communications: RS485 (2-wire, half duplex)
Synchronization Method: Start-stop synchronization
Baud Rate: 4800, 9600, or 19,200 bps
Transmission Code: ASCII
Data Bit Length: 7 or 8 bits
Stop Bit Length: 1 or 2 bits
Error Detection: Vertical parity (none, even, odd), block check character (BCC)
Flow Control: None
Interface: RS485
Retry Function: None
Node Number: 0 to 99 (default: 1), XX (broadcasting)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) ZEN-10C3AR-A-V2 Programmable relay with 10 I/O, $160, plus (1) ZEN-SOFT01V4 Programming software, $81, plus (1) ZEN-CIF01 Programming cable, $124, $160 + 81 + 124 = $365.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
 |
E58 Series:
|
|
Photoelectric Sensors - Harsh Duty Series
|
 |
 |
|
|
|
|
|
|
 |
SCE Series Consolets:
|
|
NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's.
|
 |
 |
|
 |
SCE Series 9 Operator Consoles:
|
|
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
|
 |
 |
|
|
|
|
|
 |
 |
|
|