Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wireless Sensor System Web-Based Monitoring

zSeries   
NEW! Made in the USA
 
Wireless Sensor System
zSeries:Wireless Sensor System Web-Based Monitoring
Click for larger image.
   
Temperature
Humidity
Barometric Pressure
Email Alarms
Web Server
No Special Software Required

View related products - Wireless Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Software

External SensorsThe new OMEGA® zSeries wireless sensor system provides Web-based monitoring of temperature, humidity, and barometric pressure in critical HVAC and refrigeration applications.

The compact wireless "End Devices" mount discretely on the wall in clean rooms, laboratories, museums, computer server rooms, warehouses, and any remote facility. The wireless End Devices are powered by two "AA" 1.5V alkaline batteries (included) that are inexpensive and widely available.

The End Devices transmit up to 91 m (300') (without obstructions or interference) to a "Coordinator" connected directly to an Ethernet network and the Internet. The wireless system complies with IEEE 802.15.4 operating at 2.4 GHz.

The OMEGA zSeries system let’s you monitor and record temperature, relative humidity, and barometric pressure over an Ethernet network or the Internet without any special software-just your Web Browser.

OMEGA offers a selection of End Devices for a variety of applications. Each End Device supports 1 or 2 sensors. End Devices are available with builtin sensors, with external sensor probes, and with both built-in and external sensors. The external sensors are designed for harsh environments such as outdoor weather, in HVAC ducts, in freezers and refrigerators. For example, you can select one End Device that has one internal and one external sensor to monitor temperature and humidity both inside and outside a climatecontrolled facility.

Each zSeries Coordinator can directly support up to 32 end devices. The Coordinators include AC adaptors to operate on any voltage worldwide from 100 to 240 Vac and 50 to 60 Hz. The Coordinator connects directly to an Ethernet Network or the Internet. Unlike an RS232 or USB device, it does not require a host computer.

The zSeries Coordinator is an independent node on the network sending and receiving data in standard TCP/IP packets. It is easily configured from a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types the IP address (such as 192.168.1.200) or an easy to remember name (such as "Warehouse 5" or "Chicago Lab") and the Coordinator serves a Web Page with the current readings.

The device can trigger an alarm if variables go above or below a set point that you determine. Your alarm can be sent by email to a single user or to a group distribution list, including text messages to Internet enabled cell phones and PDA’s. The OMEGA "Mail Notifier" software is a free and easy program for this application.

The OMEGA zSeries wireless sensor system is easy to install, simple to operate, and features OMEGA’s awardwinning iServer technology with an Embedded Web Server that requires no special software.

The OMEGA zSeries system serves Active Web Pages to display real time readings and charts of temperature, humidity, and barometric pressure. You can also log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic. OMEGA offers a free and easy to use program for logging data to Excel.

The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the OMEGA zSeries system there is no need to invest time and money learning a proprietary software program to log or chart the data.

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 125°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C).

OMEGA offers an OPC Server software ($295) that makes it easy to integrate the zSeries wireless sensor system with many popular Data Acquisition and Automation programs offered by Omega, Wonderware, iConics, Intellution, Rockwell Automation, and National Instruments, among others.

SPECIFICATIONS
Sensor Specifications (zED)
Relative Humidity
Accuracy/Range zED-BTH, zED-TH, -THP:
±2% for 10 to 90%; ±3% for 0 to 10% and 90 to 100%
Hysteresis: ±1% RH
Non-linearity: ±3%
Repeatability: ±0.1°C
Resolution: 0.1%

TEMPERATURE
Accuracy/Range*

    zED-T (Internal Sensor):
    ±0.5°C for 10 to 55°C (±0.9°F for 50 to 131°F), ±1°C for -18 to 10°C (±1.8°F for -0.4 to 50°F)
    -TP1, -TP2 (External Sensor):
    ±0.5°C for 10 to 85°C (±0.9°F for 50 to 185°F), ±1°C for -40 to 10°C and 85 to 125°C (±1.8°F for -40 to 50°F and 185 to 257°F)
Accuracy/Range*
    zED-BTH, zED-TH (Internal Sensor):
    ±0.5°C for 0 to 45°C (±0.9°F for 32 to 113°F), ±1°C for -18 to 0°C and 45 to 55°C (±1.8°F for -0.4 to 32°F and 113 to 131°F)
    -THP (External Sensor):
    ±0.5°C for 0 to 45°C (±0.9°F for 32 to 113°F), ±1°C for -18 to 0°C and 45 to 70°C, (±1.8°F for -0.4 to 32°F and 113 to 158°F), ±2°C for -40 to -18°C and 70 to 124°C, (±3.6°F for -40 to -0.4°F and 158 to 255°F)
Accuracy/Range*
    zED-BT (Internal Sensor):
    ±0.8°C @ 20°C (±1.5°F @ 68°F), ±2°C for -18 to 55°C (±3.6°F for -0.4 to 131°F)
    -BTP (External Sensor):
    ±0.8°C @ 20°C (±1.5°F @ 68°F), ±2°C for -40 to 85°C (±3.6°F for -40 to 185°F)
*Note: extended temperature ranges are for external probes only, the End Device’s operating temperature is -18 to 55°C (-0.4 to 131°F).
    Resolution: 0.1°C
    Repeatability:±0.1°C for zED-BTH, zED-TH, -THP

BAROMETRIC PRESSURE
Accuracy/Range zED-BTH, zED-BT, -BTP: ±2 mbar for 10 mbar to 1100 mbar (1 KPa to 110 KPa)
Resolution: 0.1 mbar

EXTERNAL PROBE SPECIFICATIONS(zED)
Industrial Probe:
    316 SS housing, 137 x Ø 16 mm(5 x Ø 0.63") for zED-xx-BTP, zED-xx-THP
Stick Probe:
    ABS tubing, 152.4 x Ø 6.35 mm(6 x Ø 0.25") for zED-xx-TP1
Lug Mounted Probe:
    Copper tubing, 53.4 x Ø 7.92 mm (2.1 x Ø 0.312"); mounting hole Ø 4.72 mm (Ø 0.186") for zED-xx-TP2
Cable: 3 m (10') long x Ø 5.72mm (0.225")
Standard Cable Operating Temp: -40 to 125°C (-40 to 257°F) for zED-xx-TP1, -TP2, -THP; -55º to 105ºC (-67º to 221ºF) for zED-xx-BTP
Optional MIL Spec Cable (-ET): Ø 2.62mm (0.103”) -80º to 200ºC (-112º to 392 ºF)

INTERFACE SPECIFICATIONS(zCDR)
Ethernet: 10Base-T (RJ45)
Supported Protocols: TCP/IP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet
LED Indicators: Network Activity, Network Link, Diagnostics, Receive and Power
Management: Device configuration and monitoring through embedded WEB server
Embedded WEB Server: Serves WEB pages (JAVA™ Applets) containing real-time data and live updated charts within definable time intervals

POWER (zCDR)
Power Input: 9 to 12 Vdc
Consumption:2.5 W max
Safety Qualified ac Power Adapter (included)
Nominal Output: 9 Vdc @ 0.5 A
Input Power: 100 to 240Vac, 50/60 Hz
Power Adapter Operating Temp:0 to 40°C (32 to 104°F)

POWER (zED)
Alkaline Battery: Two 1.5 Vdc (included)
Lifetime: Estimate of 2 years with frequency of 1 reading per 2 minutes

WIRELESS COMMUNICATION
Protocol: IEEE 802.15.4
Frequency: 2.4 GHz, 16 channels
Network Topology: Star Topology
Range: Up to 91 m (300') without obstructions or interference Environment
Operating Temperature (zED): -18 to 55°C (-0.4 to 131°F), 90% RH non-condensing
Operating Temperature (zCDR): 0 to 70°C (32 to 158°F), 90% RH non-condensing
Storage Temperature: -40 to 125°C (-40 to 257°F)

PACKAGING See mechanical section

GENERAL
Agency Approval: FCC: Part 15C, CE: EMC 2004/108/EC, LVD 2006/95/EC, RTT&E 1999/5/EC
Software: Field firmware upgradeable; including an Excel program for automatic data logging within definable time intervals, compatible with all Windows operating systems

Dimensions

A complete wireless system requires one Coordinator(zCDR) and
at least one(1) End Unit(zED-*).


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the zCDR  zCDR In Stock   $195.00    Coordinator, which can support up to 32 end devices  
Click to expand/minimize a list of what others bought with the zED-T  zED-T In Stock   $95.00    End device unit with internal temperature sensor  
Click to expand/minimize a list of what others bought with the zED-T-TP1  zED-T-TP1 In Stock   $145.00    End device unit with internal temperature sensor and external temperature sensor with stick probe  
Click to expand/minimize a list of what others bought with the zED-T-TP2  zED-T-TP2 In Stock   $145.00    End device unit with internal temperature sensor and external temperature sensor with lug mount probe  
Click to expand/minimize a list of what others bought with the zED-TH  zED-TH In Stock   $150.00    End device unit with internal temperature and humidity sensor  
Click to expand/minimize a list of what others bought with the zED-TH-THP  zED-TH-THP In Stock   $245.00    End device unit with internal temperature and humidity sensor and external temperature and humidity sensor industrial probe  
Click to expand/minimize a list of what others bought with the zED-THP  zED-THP In Stock   $190.00    End device unit with external temperature and humidity sensor industrial probe  
    zED-BT In Stock   $150.00    End device unit with internal barometric pressure and temperature sensor  
Click to expand/minimize a list of what others bought with the zED-BTH  zED-BTH In Stock   $195.00    End device unit with internal barometric pressure, temperature and humidity sensor  
    zED-B-THP In Stock   $250.00    End device unit with internal barometric pressure sensor and external temperature and humidity sensor industrial probe  
    zED-BT-BTP In Stock   $250.00    End Device Unit with Internal Barometric Pressure and Temperature Sensor and External Barometric Pressure and Temperature Sensor Industrial Probe  
 Accessories
    zTHP In Stock   $95.00    Replacement, External Industrial Probe with Temperature and Humidity Sensor, 3m (10') cable.  
    zTP1 In Stock   $50.00    Replacement, External Stick Probe with Temperature Sensor, 3m (10') cable.  
    zTP2 In Stock   $50.00    Replacement, External Lug Mount Probe with Temperature Sensor, 3m (10') cable.  
    zBTP In Stock   $100.00    Replacement, External Industrial Probe with Barometric Pressure and Temperature Sensor, 3m (10') cable.  
 Calibration
Click to expand/minimize a list of what others bought with the CAL-3-HU  CAL-3-HU 1 Week   $125.00    NIST-traceable calibration certificate; 3 humidity points: 25%, 50%, 75%, one temperature point: 25°C (for new units)  
Click to expand/minimize a list of what others bought with the CAL-3-HU-P-T  CAL-3-HU-P-T In Stock   $250.00    NIST-traceable calibration certificate; 3 humidity, barometric pressure, and temperature points (for new units)  
    CAL-3-P In Stock   $125.00    NIST-traceable calibration certificate; 3 barometric pressure points, temperature 25°C (for new units)  
Click to expand/minimize a list of what others bought with the CT485B-CAL-KIT  CT485B-CAL-KIT In Stock   $75.00    Calibration kit, 33% and 75% RH standards  
All dollar amounts on this site are shown in US currency.

 Note: A complete wireless system requires one Coordinator(zCDR) and at least one(1) End Unit(zED-*).

Other sensor combinations available, contact our Sales Department for more information.

   
Keywords.:Wireless Sensor System

   Back to topBack to top

© Copyright 2003-2010  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global