Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Magnetic Flow meter

FMG-401  
1 year warranty CE
FMG-401:Magnetic Flow meter
Click here for larger image.
   
±0.5% Accuracy
Clear, Backlit LCD Display
Rotational Display
Easily Programmed
Easy Wiring
Unique Noise Suppressor
Hastelloy Electrodes Standard

View related products - Magnetic Flow Meters
Scroll below to order View spec PDF Manuals Related Products

These cost-effective magnetic flow meters combine superior noise immunity with high purity Alumina ceramic detection tubes, allowing precise flow measurements in a wide range of applications. These magmeters are available in pipe sizes from 1 /2 " up to 16" to accommodate many materials: chemicals, corrosives, foods, pulp and other solid matter slurry flows. The FMG-400 Series electromagnetic flowmeter unique noise-suppression circuitry utilizes the optimum square-waved excitation frequency, eliminating various noises generated by slurries, making this flowmeter ideal for pulp, food and grout applications.


To see a similar family of magnetic flowmeters, go to the FMG600 Series


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 FMG-401H     Consult sales   Hastelloy Electrode, 0.5" wafer style, Flow Rate: .28 to 28 GPM  
 FMG-401H-T     Consult sales   Hastelloy Electrode, 0.5" wafer style, Flow Rate: .28 to 28 GPM  
 FMG-421H     Consult sales   0.5" flanged style, Flow Rate:.28 to 28 GPM  
 FMG-421H-T     Consult sales   0.5" flanged style, Flow Rate:.28 to 28 GPM  
 FMG-402H-T     Consult sales   Hastelloy Electrode, 1.0" wafer style, Flow Rate:.77 to 77.79 GPM  
 FMG-422H     Consult sales   Hastelloy Electrode, 1.0" flanged style, Flow Rate: .77 to 77.79 GPM  
 FMG-403H-T in-stock    $2,600.00     Hastelloy Electrode, 1.5" wafer style, Flow Rate:1.99 to 199.13 GPM  
 FMG-423     Consult sales   Stainless Steel Electrode, 1.5" flanged style, Flow Rate: 1.99 to 199.13 GPM  
 FMG-424H     Consult sales   Hastelloy Electrode, 2.0" Flange style, Flow Rate: 3.11 to 311.14 GPM  
 FMG-404H-T     Consult sales   Hastelloy Electrode, 2.0" wafer style, Flow Rate: 3.11 to 311.14 GPM  
 FMG-405H     Consult sales   Hastelloy Electrode, 3.0" wafer style, Flow Rate: 7.96 to 796.46 GPM  
 FMG-407     Consult sales   Stainless Steel Electrode, 6.0" wafer style, Flow Rate: 28 to 2800.60 GPM  
 FMG-427H     Consult sales   Hastelloy Electrode, 6.0" flanged style, Flow Rate: 28 to 2800.60 GPM  
 FMG-429 in-stock    $4,937.00     Stainless Steel Electrode, 10.0" flanged style, Flow Rate: 233.39 to 7779.70 GPM  
 FMG-429H-T in-stock    $4,937.00     316L Hasteloy Electrode, 10.0" flanged style, Flow Rate: 233.39 to 7779.70 GPM  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manualand flow test certificate which meets JIS/NIST standards. For optional Hastelloy grounding ring, please consult the Flow Engineers for details.

 Related Links - Related Products
 Related Products
   FMG600 Series: Electromagnetic Flowmeters
   FMG-2500: Magnetic Flow Meter (Insertion Magmeter)
   FMG3000 and FMG3100 Series: Magnetic Flow meter (Insertion Style)
   FMG201, FMG202, FMG203 Series: Magnetic Flow Meter
   Sensor Wire: Sensor and Transducer Wire and Cable
   
Keywords:Electromagnetic Flowmeters, Magnetic Flow meter, waste water flow meter, magmeter, flanged magnetic flow meter, wafer magnetic flow meter, magnetic flowmeter, flow measurement, flow meters, mag meter

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global