 |
View Temperature + Humidity with
Web Browser!!!
The OMEGA® iTHX transmitter let’s
you monitor and record Temperature,
Relative Humidity and Dew Point over
an Ethernet network or the Internet with
no special software except a Web
browser.
The OMEGA® iTHX serves Active Web
Pages to display real time readings,
display charts of temperature and
humidity, or log data in standard data
formats for use in a spreadsheet or data
acquisition program such as Excel or
Visual Basic.
Adjustable Charts
The JAVA™ Applet chart scales are
fully adjustable on the fly. For example,
the chart can display one minute, one
hour, one day, one week, one month or
one year. Users can select channel 1,
channel 2 or the difference of the two
channels. Temperature and humidity
can be charted across the full span
(-40 to 124°C, and 0 to 100% RH) or
within any narrow range such as
(20 to 30°C).
Award-Winning Technology
The OMEGA® iTHX is simple to install
and use, and features OMEGA’S award
winning i®Server technology that
requires no special software except a
Web browser.
The iTHX connects to an Ethernet
Network with a standard RJ45
connector and sends data in standard
TCP/IP packets. It is easily configured
with a simple menu using a Web
browser and can be password
protected.
From within an Ethernet LAN or over the
Internet, the user simply types its IP
address or an easy to remember name
such as "Cleanroom 5" or "Midwest
Server Room" in any Web Browser, and
the iTHX serves a Web Page with the
current readings.
The iTHX comes complete with one
temperature/humidity probe, however
users may purchase an additional probe
for two-channel monitoring and
differential measurement.
Alarms and Email
If temperature or humidity exceed a set
limit, the iTHX can trigger an alarm that
can be sent by email to an Internet
enabled pager or cell phone.
Customer Service
The OMEGA® iTHX comes complete
with full documentation, and firmware.
OMEGA® iServer products are designed
and manufactured in the U.S.A. OMEGA
provides generous technical support.
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) iTHX-2 iServer MicroServer(tm) with temp + humidity, with 5" industrial probe. = $295
|
|
 |
|
 |
|  |
|
Keywords:Remote Temperature Monitor
|
Back to top |
|
|