Miniature Portable Wireless Thermocouple Connector and Data Logger |
| MWTC-D Series |
|
 |
|
|
|
|
|
|
|
| |
Records Over 65,000 Process Temperature Data points
|
| |
Available in J, K, T, E, R, S, B, C, and N Thermocouple Calibrations
|
| |
Built-In Cold Junction Compensation and Linearization
|
| |
Records at Power up, or at a pre-determined time and date
|
| |
Transmits Process and Ambient temperatures, and battery information wirelessly to MWTC-REC receivers
|
| |
Built-in USB connector for unit configuration and data download
|
| |
Powers from "AAA" size 1.5V lithium or alkaline battery, or 3.6V lithium battery
|
| |
Free Application Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
|
View related products - Data Loggers
|
| |
|
|
|
 |
The new MWTC Smart Wireless Connector Series features a compact, battery powered thermocouple connector that can transmit and/or record temperature data back to a mating receiver up to 90m (300') away. During the initial set-up, the connector can be set to transmit, transmit and record, or record only at a pre-set time interval. The recording can begin either at power up, or at a pre-set time and date. Multiple wireless connectors (up to 48 channels) can transmit to one MWTC-REC receiver.
Stored data can be easily downloaded to a PC via direct USB connection. The user can record either 65,400 process temperature data points, or 32,700 process and ambient temperature data ppoints.
SPECIFICATIONS
Thermocouple Types: (Factory Set) J, K, T, E, R, S, B, C, N
Thermocouple Measurement Range:
J: -100 to 760°C (-148 to 1400°F)
K: -100 to 1260°C (-148 to 2300°F)
T: -200 to 400°C (-328 to 752°F)
E: -200 to 1000°C (-328 to 1832°F)
R: 260 to 1760°C (500 to 3200°F)
S: 260 to 1760°C (500 to 3200°F)
B: 870 to 1820°C (1598 to 3308°F)
C: 0 to 2315°C (32 to 4200°F)
N: -100 to 1260°C (-148 to 2300°F)
Measurement Accuracy (Greater of):
J, K: ±0.5% of rdg or ±1.0°C (1.8°F)
T, E, N: ±0.5% of rdg or ±2.0°C (3.6°F)
R, S, B, C: ±0.5% of full scale
Measurement Resolution: 1°C/1°F
Cold Junction Compensation: -10 to 70°C (14 to 158°F)
Thermocouple Connection: Patented universal female accepts both standard male (OSTW Series) or miniature male (SMPW Series) mating connector
Operating Environment: -10 to 70°C (14 to 158°F)
Computer Interface: USB (one interface cable included)
Logging Start: At Power-up or Pre-set Time and Date
Recorded Memory: 65,400 Process Temperature readings or 32,700 Process and Ambient Temperature readings
Logging/Transmit Sample Rate: Programmable from 1 sample/2 minutes to 1 sample/2 seconds
Radio Frequency: ISM 915 MHz or ISM 868 MHz
RF Output Power: 7 dBm (5 mW)
Range of RF Link:
Outdoor Line of Sight: Up to 90 m (300 ft)
Indoor/Urban: Up to 39 m (130 ft)
Software: TC Central (Windows® XP, Vista, or 7 operating system compatible)
Battery: One 1.5 V lithium, 1200 mAh capacity (AAA) (included), also works with 1.5V alkaline and 3.6V lithium
Battery Life (Typical): 7.2 months at 1 sample/minute reading rate @25°C (77°F)
Data Transmitted to Receiver: Thermocouple, connector ambient temperature, and battery voltage reading
Dimensions: 82.5 L x 25.4 W x 15.2 mm H (3.25 x 1 x 0.6 in)
Enclosure: Plastic (Nylon)
Note: Because of transmission frequency regulations, these products
may only be used in the United States and Canada (915 MHz models) or Europe (868 MHz models).
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Each unit comes complete with 1 m (40 in) thermocouple sensor, USB cable, mounting bracket, and one "AAA" size 1.5V Lithium battery. Wireless receiver comes with operator's manual and software CD.
Ordering Example: (1) MWTC-D-K-915 Miniature wireless connector/data logger for type K thermocouples, 915 MHz frequency for use in USA/Canada., $150
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
MWTC Series:
|
|
Miniature Wireless Thermocouple Connectors
|
 |
 |
|
|
|
 |
 |
|
|