Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Solid State Sensors for Low Differential Pressure Applications, Temperature Compensated

PX170   
RoHS
 
PX170:Solid State Sensors for Low Differential Pressure Applications, Temperature Compensated
Click for larger image.
   
$ 95.00  PX170-07DV
Solid State Reliability
Linear Output Proportional to Pressure
Low Null Shift
Integral Silicon Diaphragm
PC Board Mount or Connector
Ideally Suited for Clean, Dry, Non-Corrosive Gases

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Excitation: 10 Vdc (16 Vdc max) @ 2 mA
Output: 7 inH2O, 28 ±2 mV; 14 inH2O, 35 ±2 mV; 28 inH2O, 42 ±2 mV
Input Impedance: 6.6 kΩ
Linearity: P2 > P1 ±1.5% FS (full scale output)
Hysteresis and Repeatability: ±0.25% FS
Zero Balance: ±2 mV
Operable Temperature Range: -40 to 85°C (-40 to 185°F)
Compensated Temperature Range: 0 to 50°C (32 to 122°F)
Thermal Zero Effect: ±3 mV
Thermal Span Effect: ±3.5% FS
Operable Overpressure: 140 inH2O (5 psi)
Stability Over 1 Year: ±1.5% FS
Response Time: 1 ms
Gage Type: Solid state piezoresistor
Diaphragm Material: Silicon
Media Compatibility:
    P1: Dry gases only
    P2 (Gage): Limited to media that will not attack polyester, silicon, borosilicate glass or epoxy adhesive.
Pressure Port: 7.1 mm (0.28") Dia.
Tube Fitting Electrical Connection: Standard 2.5 mm (0.1") spacing for PC board termination
Mating Connectors: CX136-4, sold separately
Weight: 7 g (0.25 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the PX170-07DV  PX170-07DV In Stock   $95.00    Differential transducer with 0 to 7 inch of water range RoHS compliant
Click to expand/minimize a list of what others bought with the PX170-14DV  PX170-14DV In Stock   $95.00    Differential transducer with 0 to 14 inch of water range RoHS compliant
    PX170-14GV In Stock   $95.00    Gage Pressure transducer with 0 to 14 inch of water range RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PX170-28DV  PX170-28DV In Stock   $95.00    Differential transducer with 0 to 28 inch of water range RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: See Instrumentation for compatible meters
 Ordering Example: (1) PX170-14DV is a differential input transducer with a range of 0 to 14 inches of water, $95.00

 Related Links - Related Products
 Related Products
PXCPC Series PXCPC Series:
PC Mountable Silicon Pressure Sensors
PXSDX Series PXSDX Series:
PC Mount Temperature Compensated Pressure Sensors
   
Keywords:Solid State Sensors for Low Differential Pressure Applications, Temperature Compensated , humidity measuring instruments resistance strain gauges transducer technology voltage meter