This formulation for flexible premium tubing is the standard for both general industrial and automotive applications. Its broad temperature range, -51 to 93°C (-60 to 200°F), continuous, combines with light weight, dimensional stability, chemical resistance and flexibility
Specifications Hardness (Shore D): 64 Specific Gravity: 1.03 Tensile Strength psi: Yield psi (ASTMD-638): 3335 Elongation at Break: 570% Min/Max Operating Temperature: -51 to 93°C (-60 to 200°F)
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in US currency.
Note: Standard color is natural translucent white; no suffix required. Standard lengths are in 100 and 500 FT. Metric sizes have standard lengths of 25 and 150 Meters. Ordering Example: (1) TYNY-18080-100 1/8 OD Nom. (in), ID Nom. (in) 1/8" to 1/2" tubing , $12.00