OMEGA’s TYRP braid reinforced PVC tubing is designed for significantly higher working pressures than standard vinyl or polyurethane tubing. With a durometer of 65 Shore A, TYRP reinforced tubing is substantially more flexible than other reinforced tubing. This extra flexibility makes it easier to bend the tube and allows tighter compression of crimp fittings for secure, leakproof connections.
Note: TYRP tubing is not recommended for vacuum applications, nor with compression fittings. TYRP is compatible with barbed and clamp-type couplings.
Specifications Hardness (Shore A): 65 Tensile Strength, psi: 2000 Elongation at Break, %: 350 Operating Temperature Range: -21 to 82°C (-5 to 180°F) Minimum Bend Radius: Six times the tube OD
† All dollar amounts on this site are shown in US currency.
Note: Specifications listed are typical and are meant only as a guide. Each user must test the tubing under operating conditions to determine the tubing’s suitability for the particular application. The listed working pressures are based on a short-term burst using a 3-to-1 safety factor. Standard lengths come in 25, 50, and 100 Feet. Ordering Example: (1) TYRP-38316-100 3/8 ID (in), 3/16 ID (in) tubing 100 FT, $95.00