Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wireless Sensor System IEEE 802.11 b/g / Wi-Fi Transmitters

wSeries   
1 year warranty CE
 
Wireless Sensor System IEEE 802.11 b/g / Wi-Fi Transmitters
wSeries:Wireless Sensor System IEEE 802.11 b/g / Wi-Fi Transmitters
Click for larger image.
   
$ 290.00  wTHP2-LCD-CCELL
Web Server
Virtual Coordinator Data Logging Software
Alarms by Email or Text Message
Temperature
Humidity
Barometric Pressure
Dual Thermocouple Input
Analog Process Voltage and Current Inputs
NEMA 4 (IP65) Enclosure

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The new OMEGA® wSeries transmitters communicate on a standard Wi-Fi network which is an ideal and economical solution for facilities with an existing Wi-Fi network as well as new installations.

OMEGA offers Wi-Fi transmitters for analog voltage and current, temperature from digital sensors and dual thermocouples, humidity, and barometric pressure.

Included with Wireless Sensor System is the Virtual Coordinator, a data logging software application running on a computer on the network. The "VC" collects and logs data from the transmitters and serves it to Web browsing clients.

You can view charts and graphs, monitor and record readings from virtually any type of transducer over an ethernet network or the Internet from any computer, tablet, or smart phone with a Web browser.

The Wi-Fi transmitters are powered by your choice of batteries or AC. The battery version comes with two ordinary alkaline "C-cell" batteries that can last for 2 years depending on the frequency of readings. The AC version comes with a universal AC adaptor that operates on any voltage worldwide (110 to 240 Vac) and also includes an alkaline "AA" backup battery.

The wSeries Wi-Fi transmitters are designed for demanding industrial applications and harsh outdoor environments. The electronics are protected in a rugged weatherproof, polycarbonate NEMA 4 (IP65) rated housing.

Charts and Graphs
The wSeries system serves active web pages to display real time readings and charts of analog voltage and current, temperature, humidity, and barometric pressure. You can also log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 125°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C). OMEGA offers an OPC Server software that makes it easy to integrate the wSeries wireless sensor system with many popular data acquisition and automation programs offered by OMEGA, Wonderware, iConics, Intellution, Rockwell Automation, and National Instruments, among others.

Alarm and Email
The wSeries wireless sensor system can trigger an alarm if variables go above or below a set point that you determine. You can even set alarms to be notified by email. Alarms can be sent to a single user or to a group distribution list, including text messages to cell phones.

Quality and Technology
The innovative wSeries system features an extended one year warranty at no extra charge.





SPECIFICATIONS
EXTERNAL SENSOR SPECIFICATIONS

RELATIVE HUMIDITY
Accuracy/Range:
wTHP, wTHP2, wBTHP
±2% for 10 to 90%;
±3% for 5 to 10% and 90 to 95%;
±4% for 0 to 5% and 95 to 100%
Hysteresis: ±1% RH
Non-linearity: ±3%
Repeatability: ±0.1%
Resolution: 0.1%

TEMPERATURE
Accuracy/Range*:
wTHP, wTHP2

±0.5°C for 5 to 45°C (±0.9°F for 41 to 113°F);
up to ±1.5°C for -40 to 5°C and 45 to 124°C
(up to ±2.7°F for -40 to 41°F and 113 to 255°F)

wTP1, WTP2
±0.5°C for 10 to 85°C (±0.9°F for 50 to 185°F);
±1°C for -40 to 10°C and 85 to 125°C
(±1.8°F for -40 to 50°F and 185 to 257°F)

wBTHP
±0.5°C for 5 to 45°C (±0.9°F for 41 to 113°F);
up to ±1.5°C for -40 to 5°C and 45 to 85°C
(up to ±2.7°F for -40 to 41°F and 113 to 185°F)

wBTP
±0.8°C @ 25ºC (±1.5°F @ 77ºF)
±4°C for -40 to 85°C (±7.2°F for -40 to 185ºF)
*Note: extended temperature range is for External Probe only.
Resolution: 0.1ºC

BAROMETRIC PRESSURE
Accuracy/Range:
wBTP, wBTHP

±2 mbar for 300 to 1100 mbar @ 0 to 50°C
±6 mbar for 300 to 1100 mbar @ -40 to 85°C
Resolution: 0.1 mbar

ANALOG VOLTAGE & CURRENT INPUT (wVI)
Voltage Input:
Differential; bipolar; ±100 mV, ±1 V, ±10 V
Input Impedance: 38 K ohm for voltage
Current Input:
Differential; bipolar; ±20 mA (5 Ohm load)
Accuracy: ±0.1% Full Range @ 25°C
Reading Rate: Periodic (1 sample/update) or continuous (3 samples/second)
A/D Conversion: Sigma-Delta
Resolution: 16 bits
Temperature Coefficient: ±50 ppm/°C
Common Mode Rejection: 105 dB
Normal Mode Rejection: 98 dB
Warm-Up to Rated Accuracy: 30 minutes

THERMOCOUPLE INPUT (wTC)
Temperature Range: refer to Thermocouple Chart
Temperature Accuracy: refer to Thermocouple Chart
Temperature Stability: 0.08°C/°C
Temperature Coefficient: ±25 ppm/°C
Thermocouple Cold End Tracking: 0.1°C/°C
Thermocouple Lead Resistance: 100 ohm max.
Thermocouple Type (ITS 90):
J, K, T, E, R, S, B, C, N, L (DIN J)
Warm-Up to Rated Accuracy: 30 minutes
Reading Rate: Periodic (1 sample/update) or continuous (3 samples/second)

METER SPECIFICATIONS

Supported Protocols Transmitter:
TCP/IP, UDP, ARP, ICMP, DHCP, HTTP and FTP
Supported Protocols VC:
TCP/IP, UDP, HTTP, FTP, SMTP and Telnet

WIRELESS COMMUNICATION
Standard: IEEE 802.11 b/g / Wi-Fi
Frequency: 2.4 GHz (2402~2480 MHz)
Range: Up to 100m (330') depending upon environmental considerations.
Radio Power Output Level (Class 1):
20 dBm
Modulation:
802.11b compatibility: DSSS (CCK-11,
CCK-5.5, DQPSK-2, DBPSK-1);
802.11g: OFDM (default)
Channels: 1-14
Channel Interval: 5MHz
Transmission Rate (Over the Air):
1-11 Mbps for 802.11b / 6-54 Mbps for 802.11g
Receiver Sensitivity: -85 dBm, typ.

POWER
Power Input:
5 Vdc or 9 Vdc (wVI only)
Consumption:
0.7W max or 1.3W max (wVI only)
Safety Qualified AC Power Adapter (included)
  Nominal Output:
  5 Vdc @ 0.6 A or 9 Vdc @ 0.5 A (wVI )
  Input: 100 to 240 Vac, 50/60 Hz

Back-up Alkaline Battery:
One AA 1.5 Vdc, supplied





Universal ac Power Adapter

POWER (wSeries-CCELL) Alkaline Battery:
Two C-CELL 1.5 Vdc, supplied
Lifetime:
Estimate of 2.4 years (wTC/wVI) and 4.3 years (wTxxP/wBxxP) with frequency of 1 reading per 1 minute (see Chart)
Battery life is dependent on environmental conditions and transmitter settings.


PACKAGING
Enclosure Material:
Polycarbonate Sabiclexan
Enclosure Protection:
NEMA4/IP65 rated housing
Enclosure Dimensions:
96.5H x 146.3W x 50.8D mm (3.8 x 5.76 x 2"), not including connectors or antenna

GENERAL
Approvals:
FCC Part 15C;
CE EMC; 2004/108/EC,
LVD 2006/95/EC,
R&TTE 1999/5/EC
Operating Temperature:
-10 to 55ºC (14 to 131ºF), 90% RH non-condensing
  AC Power Adapter: 0 to 40ºC (32 to 104ºF)

Click chart for detailed Battery Lifetimes



Battery life is dependent on environmental conditions and transmitter settings.

Mechanical Dimensions




Quick Disconnect Connectors & Cable Gland usage



Thermocouple Chart


Input Type
Range
Accuracy
J
-210 to 760°C / -346 to 1400°F
0.5°C / 0.9°F
K
-230 to -180°C / -180 to 1372°C
-382 to -292°F / -292 to 2502°F
1.0°C / 0.5°C
1.8°F / 0.9°F
T
Copper-Constantan
-240 to -180°C / -180 to 400°C
-400 to -292°F / -292 to 752°F
1.0°C / 0.5°C
1.8°F / 0.9°F
E
-250 to -220°C / -220 to 1000°C
-418 to -364°F / -364 to 1832°F
1.0°C / 0.5°C
1.8°F / 0.9°F
R
Pt/13%Rh-Pt
310 to 1768°C
590 to 3214°F
1.0°C
1.8°F
S
Pt/10%Rh-Pt
400 to 1768°C
752 to 3214°F
1.0°C
1.8°F
B
30%Rh-Pt/6%Rh-Pt
470 to 1050°C / 1050 to 1820°C
878 to 1922°F / 1922 to 3308°F
2.0°C / 1.0°C
3.6°F / 1.8°F
C
5%Re-W/26%Re-W
0 to 450°C / 450 to 790°F
790 to 2280°C / 32 to 842°F
842 to 1454°C / 1454 to 4136°F
1.0°C / 0.5°F
1.0°C / 1.8°F
0.9°C / 1.8°F
N
Nicrosil-Nisil
-200 to -120°C / -120 to 1300°C
-328 to -184°F / -184 to 2372°F
1.0°C / 0.5°C
1.8°F / 0.9°F
L
J DIN
-200 to 900°C / -328 to 1652°F
0.5°C / 0.9°F



Replacement Probes and Calibration Certificates

No need to take your unit out of service to get re-calibrated, order a calibrated probe instead.

Get a NIST Traceable Calibration Certificate with your Calibrated Replacement Probe.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    wTP1 In Stock   $195.00    Temperature sensor with stick probe, AC powered  
    wTP2 In Stock   $195.00    Temperature sensor with lug mount probe, AC powered  
    wTHP In Stock   $240.00    Temperature and humidity sensor, AC powered  
    wTHP2 In Stock   $240.00    Temperature and humidity sensor, short probe, AC powered  
    wBTHP In Stock   $295.00    Barometric pressure, temp and humidity sensor, AC powered  
    wTC In Stock   $240.00    Wireless Transmitter: Dual thermocouple inputs, AC powered  
    wVI In Stock   $240.00    Wireless Transmitter: Analog input, AC powered  
 Replacement Probes
    zTP1-P In Stock   $50.00    External stick probe with temperature sensor, 3 m (10') cable  
    zTP2-P In Stock   $50.00    External lug mount probe with temperature sensor, 3 m (10') cable  
    zTHP-P In Stock   $95.00    External industrial probe with temperature and humidity sensor, 3 m (10') cable  
    zTHP2 In Stock   $95.00    External short industrial probe with temperature and humidity sensor  
    wBTP-P In Stock   $100.00    External industrial probe with barometric pressure, temperature sensor, 3 m (10') cable  
    wBTHP-P In Stock   $145.00    External industrial probe with barometric pressure, temp and humidity sensor, 3 m (10') cable  
 Calibration for New Units
Click to expand/minimize a list of what others bought with the CAL-3-HU  CAL-3-HU 1 Week   $135.00    NIST Traceable Calibration Certificate. Three Humidity Points: 25%, 50%, 75%, One Temperature Point 25°C (for new units)  
Click to expand/minimize a list of what others bought with the CAL-3-HU-P-T  CAL-3-HU-P-T In Stock   $235.00    NIST Traceable Calibration Certificate. Three Humidity , Barometric Pressure, and Temperature Points (for new units)  
Click to expand/minimize a list of what others bought with the CAL-3-P  CAL-3-P In Stock   $135.00    NIST Traceable Calibration Certificate. Three Barometric Pressure Points and one temperature 25°C (for new units)  
    CAL-3-T 1 Week   $85.00    NIST Traceable Calibration Certificate. Three Temperature Points (for new units)  
Click to expand/minimize a list of what others bought with the CT485B-CAL-KIT  CT485B-CAL-KIT In Stock   $75.00    Calibration Kit, 33% and 75% RH Standards  
 Calibrated Replacement Probes, including Calibration Certificate
    zTP1-P-CAL-3-T In Stock   $125.00    Replacement External Stick Probe with Temperature Sensor, cable 3m (10 ft) NIST Traceable Calibration Certificate. Three (3) Temperature Points  
    zTP2-P-CAL-3-T In Stock   $125.00    Replacement External Lug Mount Probe with Temperature Sensor, cable 3m (10 ft) NIST Traceable Calibration Certificate. Three (3) Temperature Points  
    zTHP2-CAL-3-HU 1 Week   $170.00    Replacement External Short Industrial Probe with Temperature and Humidity Sensor, with NIST Traceable Calibration Certificate. Three (3) Humidity Points of 25%, 50%, 75%, one temperature 25°C.  
    wBTP-P-CAL-3-P 1 Week   $175.00    Replacement External Industrial Probe with Barometric Pressure and Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Barometric Pressure Points, Temperature 25°C.  
    wBTHP-P-CAL-3-HU-P-T 1 Week   $370.00    Replacement External Industrial Probe with Barometric Pressure, Humidity and Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) humidity, barometric pressure, and temperature points  
 Accessories
    IP-PCI-10P In Stock   $20.00    Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack. For external industrial probes only.  
Click to expand/minimize a list of what others bought with the IP-SC  IP-SC In Stock   $25.00    Porous Stainless Steel Probe Cap, 5um porosity, for dusty and pressurized (less than 35 psi) environments. For external industrial probes only.  
    IND-KIT In Stock   $7.50    Replacement Mounting Kit, for external industrial probes.  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 2 "CCELL" batteries or AC power adaptor, and "AA" backup battery.

Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe.
 Part Number Builder
(1) (2)
w
  
Option Descriptions
(1) External Sensors
  Select
TP1 for Temperature Stick Probe
TP2 for Temperature Lug Mount Probe
THP for Humidity + Temperature Industrial Probe
THP2 for Short Quick-Disconnect Humidity + Temperature Probe
BTHP for Barometric Pressure + Temperature + Humidity Industrial Probe
BTP for Barometric Pressure + Temperature Industrial Probe
TC for Dual Thermocouple Input
VI for Analog Process Voltage and Current Input
(2) Power and Display Options
  Select
Nothing(leave field blank) for AC power with back-up battery
-LCD for AC power and LCD Display
-CCELL for Power with two C-cell alkaline batteries
-LCD-CCELL for Power with two C-cell alkaline batteries and LCD Display
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download  wSeries - Wireless Transmitter Setup Guide
   Download  wSeries - Wireless Sensor System User Guide
   
Keywords:Wireless Sensor System IEEE 802.11 b/g / Wi-Fi Transmitters