Torque Conversion TablesTo convert from A to B multiply by entry in table. | ||||||||||
| A\B | lb•ft | lb•in | oz•in | dyne•cm | N•m | mN•m | kg•cm | g•cm | ||
|---|---|---|---|---|---|---|---|---|---|---|
| lb•ft | 1 | 12 | 192 | 1.356 x 107 | 1.356 | 1.356 x 103 | 13.825 | 1.3825 x 104 | ||
| lb•in | 8.333 x 10–2 | 1 | 16 | 1.130 x 106 | 0.113 | 1.13 x 102 | 1.152 | 1.152 x 103 | ||
| oz•in | 5.208 x 10–3 | 6.250 x 10–2 | 1 | 7.062 x 104 | 7.062 x 10–3 | 7.062 | 7.201 x 10–2 | 72.01 | ||
| dyne•cm | 7.376 x 10–8 | 8.851 x 10–7 | 1.416 x 10–5 | 1 | 10–7 | 10–4 | 1.0197 x 10–6 | 1.0197 x 10–3 | ||
| N•m | 0.7376 | 8.851 | 141.62 | 107 | 1 | 1000 | 10.197 | 1.0197 x 104 | ||
| mN•m | 7.376 x 10–4 | 8.851 x 10–3 | 0.1416 | 104 | 10–3 | 1 | 1.0197 x 10–2 | 10.197 | ||
| kg•cm | 7.233 x 10–2 | 0.8679 | 13.877 | 9.8066 x 105 | 9.8066 x 10–2 | 98.066 | 1 | 1000 | ||
| g•cm | 7.233 x 10–5 | 8.680 x 10–4 | 1.389 x 10–2 | 980.67 | 9.8066 x 10–5 | 9.8066 x 10–2 | 10–3 | 1 | ||
| Example: Convert a torque of 53 oz•in to kg•cm.; The multiplier from the table above is 7.201 x 10–2; The new value of torque is 53 x 72.01 = 3.816 kg•cm | ||||||||||