|
 |
| 1/32 DIN Loop Powered Digital Panel Meter |
| • |
User Selectable Ranges and Decimal Point Setting
|
| • |
Screw Terminal Input Connections |
| • |
Current Loop Powered |
| • |
Compact, Miniature DIN Size |
|
 |
 |
| Thermal Dispersion Flow Switches |
| • |
No Moving Parts Maintenance-Free Reliability
|
| • |
Can Operate in Temperatures up to 120°C (248°F)
|
| • |
Maximum Working Pressure of 4,300 PSI (300 bar)
|
|
 |
 |
| Portable Temperature Datalogger |
| • |
Selectable Temperature Range: -40 to 40°C or 0 to 80°C |
| • |
2000 Readings |
| • |
Programmable Alarm Limits with Integral Alarm LED Indicator |
| • |
Water Resistant
|
|
|
|
 |
| Tuning Fork Sensors |
| • |
Unaffected by Product Variations in Density, Conductivity, Dielectric Constant or Viscosity up to 20,000 Centistokes |
| • |
Various Process Connections: Thread, Tri-Clamp, Flanges, etc.
|
| • |
Made with 316 SS Standard |
| • |
Custom Length Options |
|
 |
 |
| Paperless Recorder/Data Acquisition System |
| • |
127 mm (5") Bright LCD or 142 mm (5.6") TFT Color Graphic Display with Touchscreen Control |
| • |
2, 4, 6 or 12 Isolated Analog Inputs |
| • |
Set Up and Automatically Search Data Files by Signal Values, Alarms, or Date/Time Parameters |
|
 |
 |
| Portable Low Cost Dataloggers |
| • |
Measure and Record Temperature, Relative Humidity, Pressure, 4 to 20 mA, AC Voltage and AC Current |
| • |
Real Time Data Monitoring |
| • |
Selectable Sample Rate: 1 Second to 18 Hours (1 Second Increments) |
|
 |
|
|