|
 |
| Temperature and Humidity MicroServers |
| • |
Use a browser to Monitor/Record Temperature, Relative Humidity and Dew Point over the Internet |
| • |
Serves Active Web Pages to Display Real Time Readings, Display Charts of Temperature and Humidity, or Log Data |
|
 |
 |
| DIN Rail Mount Signal Conditioners |
| • |
Models Available for Thermocouples, RTDs, DC Voltage and Current Inputs |
| • |
24 Vdc Power |
| • |
0 to 10 V or 4 to 20 mA Outputs |
|
 |
 |
| Anemometer, Hygrometer, Light Meter, Thermometer |
| • |
Simultaneous Readings of Air Velocity and Temperature or Humidity and Temperature |
| • |
Exclusive Photo Diode and Color Correction Filter Light Sensor
|
| • |
Standard Type K Thermocouple SMP Input Jack |
|
|
|
 |
| Subminiature Tension/Compression Load Cell |
| • |
High Accuracy |
| • |
Small Footprint
|
| • |
All Stainless Steel Construction |
| • |
Models Available from 1kg to 1,000 lb. |
|
 |
 |
| Mass Flow Controller w/RS-485 Standard |
| • |
Stores Calibration Data for Up to 10 Gases |
| • |
Alarm for High/Low Gas Flow
|
| • |
Totalizer Indicates Total Gas Quantity |
| • |
Conversion Factors for 256 Gases |
|
 |
 |
| Automatic Alarm Dialer for Temperature and Power |
| • |
Program up to Four 20 Digit Phone Numbers |
| • |
Works with Telephone Pagers |
| • |
Programmable High and Low Limits for Temperature |
| • |
Programming Done Over the Phone |
|
|