|
 |
| MIN/MAX Digital Pressure gauges |
| • |
±0.25% Test Gauge
Accuracy |
| • |
316 Stainless Steel Wetted Parts |
| • |
Zero with One-Touch |
| • |
Capture Minimum and Maximum Readings |
|
 |
 |
| USB Digital I/O Interface |
| • |
Models with 48 and 96 Channels
of Buffered Digital I/O |
| • |
True Hot
Swapping/Auto Configuration |
| • |
10K Pull Up Resistors
on Each Port Bit |
| • |
Includes Drivers and Utility Software |
|
 |
 |
| Economical Conductivity or pH Meters |
| • |
RS232 Output available |
| • |
Splash Proof Front
|
| • |
Easy to Operate |
| • |
Ergonomically Designed |
| • |
RS-232 Output Available |
|
|
|
 |
| Stick Type Light Meters |
| • |
Accuracy: ±3% + 10 digits |
| • |
Measurement Rate 2.5/sec
|
| • |
Range: From 20 to 200000 Lux |
| • |
Accurate Visible Compensation Filter f* 1 is Used |
|
 |
 |
| Personal Daq USB Data Acquisition Modules |
• |
Frequency/Pulse/Duty-Cycle Measurements up to 1 MHz
|
| • |
Programmable Inputs from +31 mV to +20 V Full Scale |
| • |
Built-in Cold Junction Compensation for Direct Thermocouple Measurements |
|
 |
 |
| BIG Display Meters & Controllers |
| • |
Communications Via Ethernet, RS-232, RS-485, and MODBUS |
| • |
Embedded Web Server |
| • |
Many Input Choices |
| • |
Optional Relays for Alarm and Full PID Control |
|
|