|
 |
| Thermocouple Simulators |
| • |
Types J, K, E, T, R, S, B, N and mV |
| • |
Resolution 0.1 ° C or ° F |
| • |
EZ-Dial Knob Easily Adjusts Output |
| • |
High Contrast Graphic Liquid Crystal 5 Digit Display |
| • |
Low Battery Indicator
|
|
 |
 |
| Rugged Solid-State Transducers with Amplified Outputs |
| • |
0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA Outputs Interface with Most Industrial Controls |
| • |
Compatible with Most Industrial Fluids and Oils |
| • |
Broad Temp. Compensated Range of -20 to 80 ° C Yields High Stability |
|
 |
 |
| Wireless Thermocouple Temperature Transmitter |
| • |
Automatically Converts Your PC into a Strip Chart Recorder |
| • |
Real-Time Operation
|
| • |
Dual Channel Ambient and Remote |
| • |
Automatic Thermocouple Linearization |
|
|
|
 |
| USB Digital I/O Interface |
| • |
Models with 48 and 96 Channels
of Buffered Digital I/O |
| • |
10K Pull Up Resistors
on Each Port Bit
|
| • |
Includes Drivers and Utility software |
| • |
True Hot
Swapping/Auto Configuration |
|
 |
 |
| Humidity + Temperature Controllers |
• |
Dual Loop Control
|
| • |
High Accuracy ±0.5 ° C and ±2% RH |
| • |
4 Popular DIN Sizes |
| • |
Ethernet and Serial Communications (optional |
|
 |
 |
| pH/mV/ORP/Conductivity/TDS Meter with RS232 Output |
| • |
Conductivity/TDS/pH/mV |
| • |
Records Maximum andMinimum Readings |
| • |
Comes with conductivity/TDS Probe and
Carrying Case |
| • |
Splash Proof Front |
|
|