|
 |
| 2-Pen Circular Process Recorder |
| • |
Universal Input |
| • |
Easy-to-Replace Paper Chart with Magnetic Hub |
| • |
Up to 48 Hours of Battery Back-Up Recording Time |
| • |
Built-In Chart Lights |
|
 |
 |
| Hot Wire Anemometer |
| • |
Thermal Anemometer for Very Low Air Velocities |
| • |
Slim Probe—Ideal for Grills and Diffusers/span> |
| • |
Super Large LCD Reads Air Velocity and Temperature Simultaneously |
|
 |
 |
| Flowmeters and Controllers |
| • |
0.03 to 475 GPH |
| • |
Good for Many Aggressive/Corrosive Slurries or Liquids
|
| • |
Measures Flow Rate and Total Flow |
| • |
RS232 Communications |
|
|
|
 |
| Rugged Solid-State Transducers with Amplified Outputs |
| • |
0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA Outputs Interface with Most Industrial Controls |
| • |
Electrical Isolation to 100 Meg Ohms
|
| • |
Broad Temperature Compensated Range of -20 to 80°C |
|
 |
 |
| iServer MicroServer Temperature + Humidity |
• |
Monitor and Record Temperature, Relative Humidity Over an Ethernet Network or the Internet
|
| • |
Serves Active Web Pages and Graphs Real Time Readings |
| • |
No Special Software Required |
|
 |
 |
| Temperature High Limit Controller |
| • |
Protects Processes and Equipment From Excessive Temperatures |
| • |
DIN Rail and Sub-Panel Mounting |
| • |
J, K Thermocouple or RTD Input |
| • |
Terminals Provided for Remote Pushbutton Reset |
|
|