|
 |
| Contact/Non-Contact Pocket Laser Tachometer |
| • |
TTL Pulse Output |
| • |
Supports Remote Contact Assembly, Standard in the Kit |
| • |
Auto Ranging/ Fixed Decimal |
| • |
NIST Traceable Certificate of Calibration Included |
|
 |
 |
| Insertion Paddlewheel Flow Sensors |
| • |
High Level Pulse Output - No Amplifier Needed
|
| • |
Wide Chemical Compatibility
|
| • |
Pulse Amplitudes from 5V to 18V
|
| • |
Available with PVC or Galvanized Iron Fittings
|
|
 |
 |
| Flowmeters and Controllers |
| • |
0.03 to 475 GPH |
| • |
Good for Many Aggressive/Corrosive Slurries or Liquids
|
| • |
Measures Flow Rate and Total Flow |
| • |
RS232 Communications |
|
|
|
 |
| Temperature High Limit Controller |
| • |
Protects Processes and Equipment From Excessive Temperatures |
| • |
DIN Rail and Sub-Panel Mounting |
| • |
J, K Thermocouple or RTD Input |
| • |
Terminals Provided for Remote Pushbutton Reset |
|
 |
 |
| Sensitive Pressure, Vacuum or Differential Pressure Switch |
| • |
Single-Pole
Switches |
| • |
Can Be Used as Pressure or Vacuum Switches, or as Differential Pressure Switches |
| • |
UL Recognized, CSA Cerified |
| • |
In Stock and Ready for Fast Delivery |
|
 |
 |
| Humidity + Temperature Controllers |
| • |
High Accuracy ±0.5°C and ±2% RH |
| • |
Full Autotune PID Control |
| • |
RH/Temperature Probe included |
| • |
Dual Loop Control |
| • |
User-friendly, Simple to Configure |
|
 |
|
|