|
Dear Valued Customer,
We appreciate your business and Thank You for your continued patronage of omega.com. As an innovator in process measurement and control products, OMEGA wants to make you aware of a number of exciting new products that may be of interest to you.
Simply Click Here to go to our home page and access hundreds of exciting new products! All OMEGA® products are available for easy and convenient purchase online. Best regards from the Omega eSales Team.
|
 |
|
|
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|

  |
 |

  |
 |

  |
|
|
 |
| Fail-Safe Dry Material Rotary Paddle Level Switches |
| • |
Twist On/Off Cover— No More Bolts! |
| • |
Reliable Magnetic Technology (Patented) |
| • |
Motor Shuts Off When Significantly Impeded -- Extends Motor Life |
| • |
Wiring Access—2 Conduit Entrances |
|
 |
 |
| 4-Channel Type-K Thermometer |
| • |
4 Inputs with Differential Temperature Measurement
|
| • |
3 1 /2 Digital Display with Backlighting
|
| • |
Measures K Thermocouples in °F or °C
|
| • |
Read HOLD, MAX Function
|
| • |
Resolution 0.1° or 1° |
|
 |
 |
| instruNet Series Direct Sensor to Data Acquisition |
| • |
16 Single-Ended/ 8 Differential 14 Bit Analog Inputs, 8 Analog Outputs and 8 Digital I/O |
| • |
Direct Connect to RTD, Thermocouple, Voltage, Thermistor, Bridge and Strain Gage Sensors
|
| • |
166 Ks/sec Throughput to RAM or Disk |
|
|
|
|

  |
 |

  |
 |

  |
|
|
 |
| AC Current Transformers for Ammeters (Low Voltage) |
| • |
Can be utilized with Ammeters, Wattmeters, Instrumentation, Relays and Energy Management Systems |
| • |
Current ratios from 20:5 to 3000:5 |
|
 |
 |
| Handheld Digital Manometers - Very Low Range |
| • |
Ranges for Differential, Gauge, Vacuum and Absolute Measurements |
| • |
Selectable Engineering Units InH2O, mmH2O, mbar, PSI, PA, InHg, mmHg |
| • |
Accuracy: 0.2% FS of high range |
|
 |
 |
| iLD Series BIG Display Meters & Controllers |
| • |
IG Bright 2.25" (57.2 mm) or 4.00" (101.6 mm) LED Digits |
| • |
Many Input Choices |
| • |
Embedded Web Server |
| • |
Communications Via Ethernet, RS-232, RS-485, and MODBUS
Embedded Web Server |
|
 |
|
|
 |
 |
You are receiving this bulletin because your e-mail address was entered directly into our e-mail sign-up page. We do not obtain addresses from any other party. If you prefer not to receive future promotions or notifications about items from omega.com that may be of of special interest, please Click Here to be removed from our special promotions list. OMEGA does not sell, trade, rent, or otherwise provide customer identifiable information to third parties.
|
|
|
|
 |
Omega Product Bulletin a0605
|
|
|