|
 |
| Temperature Datalogger with USB Interface |
| • |
Datalogger Plugs Directly into Computer ’s USB Port (No USB Cable Needed) |
| • |
-25 to 80 °C (-13 to 176 °F) Measurement Range |
| • |
2 User-Programmable Alarm Thresholds |
|
 |
 |
| Radar Level Transmitters |
| • |
Non-Contact Measurement
|
| • |
Pulse Radar Measurement Range 0.254 to 30m (10" to 100')
|
| • |
Continuous Level Measurement
|
| • |
Simple Push-Button Calibration
|
|
 |
 |
| OEM Style Pressure Transducers with Millivolt Output |
| • |
Gage Pressure, Vacuum, and Compound Ranges Available |
| • |
Excellent Total Accuracy and Interchangeability
|
| • |
Reverse Polarity Protection |
| • |
RFI/EMI Protection |
|
|
|
 |
| Signal Conditioners & PID Controllers |
| • |
Embedded Web Server |
| • |
Ethernet/Internet, RS232, RS485, MODBUS |
| • |
Inputs: T/C, RTD, DC Voltage/Current, Strain |
| • |
Outputs: Relays, SSR, Analog Voltage/Current |
|
 |
 |
| Thermocouple Calibrator |
| • |
Types J, K, E, T, R, S, B, N and mV |
| • |
Resolution 0.1°C or °F |
| • |
Easy Dial Knob Easily Adjusts Output |
| • |
Store Three Output Temperatures for Repetitive Calibrations |
| • |
SMP-type Connector and Slotted Screws on the Top for Easy Connection |
|
 |
 |
| Magnetic Flow Meter (Insertion) |
| • |
Blind 4 to 20 mA or Frequency Output |
| • |
Flow Rate Range 0.05 to 5 m/s (0.15 to 16.4 ft/s)
for a 4 to 20 mA ouput |
| • |
Frequency Output : Max Flow = 10 m/s (32.8 ft/s) |
| • |
Accurate Measurement Even in Dirty Liquids |
|
 |
|
|