|
 |
| Portable Temperature Datalogger |
| • |
Part of the NOMADŽ Family |
| • |
Selectable Temperature Range: -40 to 40°C or 0 to 80°C |
| • |
Programmable Alarm Limits with Integral Alarm LED Indicators |
|
 |
 |
| Temperature Transmitter with Display and RTD Sensor |
| • |
Two-Wire Transmitter
|
| • |
RTD Probe Included
|
| • |
4 to 20 mA Output
|
| • |
NEMA 4X (IP66) Housing
|
|
 |
 |
| Positive Displacement (PD) High Flowmeters for Viscous Fluids |
| • |
Comes With Reed Switch or Hall Effect Sensor |
| • |
Extremely Accurate Even With Viscous Fluids
|
| • |
Choose From a Variety of Output and Display Options |
|
|
|
 |
| Chilled Mirror Dew Point Hygrometer |
| • |
Displays Two Selectable Measurements Simultaneously, While Outputting Two Selectable Analog Outputs, One Selectable Alarm Point, and Any Combination of Selected Measurements on a Serial Port |
| • |
The Monitor Can be Mounted up 300 m (1000') Away From the Sensor |
|
 |
 |
| Adjustable Pressure and Vacuum Switches |
| • |
Plastic Mechanisms/Housings are Acetal to Minimize Moisture Absorption and Maintain Dimensional Stability |
| • |
Pressure and Vacuum Models Available |
| • |
Adjustable Setpoint |
| • |
1/8 NPT or Center Spout for 1/8 ID Tubing |
| • |
UL Recognized, CSA Certified Up to 25 Amps |
|
 |
 |
| USB Data Acquisition Modules for Thermocouples Process Signals |
| • |
Multi-Function Data Acquisition Module Attaches to PCs Via USB |
| • |
Up to 100 Modules Can Be Attached to One PC Using USB Hubs, for a Total Capacity of 8,000 Channels |
| • |
Programmable Inputs from +31 mV to +20 V Full Scale |
| • |
User-friendly, Simple to Configure |
|
 |
|
|