|
Dear Valued Customer,
We appreciate your business and Thank You for your continued patronage of omega.com. As an innovator in process measurement and control products, OMEGA wants to make you aware of a number of exciting new products that may be of interest to you.
Simply Click Here to go to our home page and access hundreds of exciting new products! All OMEGA® products are available for easy and convenient purchase online. Best regards from the Omega eSales Team.
|
 |
|
|
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|

  |
 |

  |
 |

  |
|
|
 |
| OMEGALUX® ROPE HEATERS |
| • |
Operating Temperature Rating to 482°C (900°F) |
| • |
Wraps Around Small Diameter Pipes and Tubes |
| • |
Apply Heat to Tubing with Diameters as Small as 1/8" (3.2 mm) |
| • |
Conductive or Non-Conductive Surfaces |
|
 |
 |
| OMEGA-FLO® 2-Way Solenoid Valves |
| • |
Ideal for Compressed Air, Inert Gas, Water and Synthetic Oils
|
| • |
Process Temperature to 137ºC (280ºF)
|
| • |
All Coils are CE
|
| • |
Available in Normally Open or Normally Closed
|
|
 |
 |
| iLD Series BIG Display Meters & Controllers |
| • |
BIG Bright 2.25" (57.2 mm) or 4.00" (101.6 mm) LED Digits |
| • |
Communications Via Ethernet, RS-232, RS-485, and MODBUS
|
| • |
Embedded Web Server |
|
|
|
|

  |
 |

  |
 |

  |
|
|
 |
| Wireless Thermocouple Temperature Transmitter |
| • |
Automatically Converts Your PC into a Strip Chart Recorder |
| • |
Dual Channel Ambient and Remote |
| • |
Multiple Transmitter Configurations |
| • |
Real-Time Operation |
|
 |
 |
| General Purpose Electropneumatic Transducers |
| • |
Wide Supply Pressure Range |
| • |
Low Supply Pressure Sensitivity |
| • |
Low Air Consumption |
| • |
Built-in Volume Booster |
| • |
UL Recognized, CSA Certified Up to 25 Amps |
|
 |
 |
| CIR Series High Watt Density Cartridge Heaters with Incoloy Sheathing |
| • |
1/4, 3/8, 1/2, 5/8 and 3/4 inch diameters available |
| • |
Lengths from 1 1/4" (3cm) and Up |
| • |
Rugged, Shock and Vibration Resistant |
| • |
120, VAC and 240 VAC, Models |
|
 |
|
|
 |
 |
You are receiving this bulletin because your e-mail address was entered directly into our e-mail sign-up page. We do not obtain addresses from any other party. If you prefer not to receive future promotions or notifications about items from omega.com that may be of of special interest, please Click Here to be removed from our special promotions list. OMEGA does not sell, trade, rent, or otherwise provide customer identifiable information to third parties.
|
|
|
|
 |
Omega Product Bulletin a0905
|
|
|