Dear Valued Customer,
We appreciate your business and Thank You for your continued patronage of omega.com. As an innovator in process measurement and control products, OMEGA wants to make you aware of a number of exciting new products that may be of interest to you.

Simply Click Here for a Listing of Hundreds of Exciting New Products! All OMEGA products are available for easy and convenient purchase online.
Best regards from the Omega eSales Team

If you prefer not to receive future promotions or notification about items of special interest from omega.com, please Click Here to be removed from our special promotions list.


Insulated Thermocouples with Molded Connectors
New Kapton Insulation Available
J, K, T and E Calibrations
Molded Subminiature Connector with Integral Strain Relief/Spool

1/ 16 DIN pH Controller

High/Low Setpoints
Dual Display of pH/ORP and Temperature
Optional NEMA-4X Lens Cover
Compact Size
High Performance Digital I/O Boards for PCI Bus systems
Models with 24, 32,48 and 96 Channels Digital I/O

10K Pull Up Resistors on Each Port Bit

Includes Driver and Utility Software for 98/ME/NT/2000/XP/Linux
PVDF Turbine Meter

Both Rate and Total Indication
Battery Operated– Battery
Included
FM Approved
Single Port Serial to USB Adapters
High Speed UART with 128 byte TX FIFO / 384 byte RX
Models for RS232-to-USB, and RS485-to-USB
Power Obtained from USB Cable – No External Power Required
Thermocouple and Fine Wire Welder
Designed for Production of Commercial Grade Thermocouple Junctions
No Special Skills Needed to Operate
Weld Wires up to 1.1mm(0.043in.) Diameter