Call us at 1-888-826-6342
Call us at 1-888-826-6342
Test kits shown below are just a sample of the huge number of kits available. If you don't see it listed below please consult Flow Engineering to confirm availability.
View SpecsA complement of water and soil test strips allows testing for pH, Alkalinity, Chlorine, Iron, Total Hardness, Iodine, Peroxide, Copper, or Nitrate/Nitrites.
View SpecsIndividual Test Kits available in combination outfits for agricultural and turf soils. Single parameter test kits available for soil nutrients that may be of interest.
View SpecsThe RG-2500 tipping bucket rain gauge is used for measuring precipitation. Rainfall that enters the 8 or 12" funnel collector is directed to the tipping bucket assembly.
View Specs