Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

Your Source for Process Measurement & Control

Data Acquisition Plug-in Cards

  View All
Analog Input and Multifunction Cards and Boards
Analog Input and Multifunction Cards and Boards
Have a combination of analog inputs to measure process sensors such as pressure transducers and temperature sensors, analog outputs for proportional control and digital I/O and counter/timer channels for on/off pulses. VIEW PRODUCTS »
      
Analog Output Cards and Boards
Analog Output Cards and Boards
Generate analog output signals in the ranges of 0 to 10V, +-5V or 4 to 20 mA. These signals are typically used for controlling other devices such as valves, dampers and speed controllers. VIEW PRODUCTS »
Digital I/O and Counter/Timer Cards and Boards
Digital I/O and Counter/Timer Cards and Boards
Accept discrete or digital signals rather than analog signals. Digital Inputs record the on/off status of a field device. Digital Outputs are used to turn external devices on or off. Counters measure the number of accumulated on/off pulses. VIEW PRODUCTS »
      
Communication Cards and Boards
Communication Cards and Boards
Communications boards plug directly into the computer bus and add RS-232, RS-422 or RS-485 communications capability to a computer. Single, dual, four or eight port cards are available. VIEW PRODUCTS »