Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

Your Source for Process Measurement & Control

Precision Calibration Equipment and Ice Point References

  View All
Calibrator Product Finder
Calibrator Product Finder
Easily find and compare calibrators. Use the finder tool to view a refined list of calibrators with only the specifications you need. VIEW PRODUCTS »
      
Infrared Blackbody Calibrators
Infrared Blackbody Calibrators
Calibrate infrared pyrometers. Black body calibrators use a target plate, which has a high emissivity that minimizes emissivity errors. VIEW PRODUCTS »
ice point™ Reference Chambers
ice point™ Reference Chambers
A reference chamber, producing a very precise stable 0°C, can be used for calibrating temperature probes but they are also commonly used in simulating a thermocouple signal for the calibration and verification of instruments that read thermocouples. VIEW PRODUCTS »
      
Thermocouple-to-Analog Converters
Thermocouple-to-Analog Converters
Convert thermocouple or infrared input signals from a thermocouple to an analog signal for use with recorders and other instruments. VIEW PRODUCTS »
Cold Junction Compensation and Ice Point Reference Equipment
Cold Junction Compensation and Ice Point Reference Equipment
The cold junction in a thermocouple circuit which is held at a stable, known temperature. The standard reference temperature is 0°C (32°F). However, other temperatures can be used. VIEW PRODUCTS »
      
hot point® Dry Block Probe Calibrators
hot point® Dry Block Probe Calibrators
Hot point® dry block probe calibrators offer a fast, accurate, stable solution for calibrating temperature probes. VIEW PRODUCTS »
Muffle Furnaces
Muffle Furnaces
Ideal for heat treating applications, material research and sample ashing determinations in the geological, metalurgical, and wastewater treatment industries. These furnaces are also used in chemistry, physics, and engineering laboratories. VIEW PRODUCTS »
      
Fluidized Sand Bath Probe Calibrators
Fluidized Sand Bath Probe Calibrators
Fluidized baths provide safe, rapid heat transfer and accurate temperature control, enabling you to efficiently and safely calibrate and maintain temperature sensitive instruments. VIEW PRODUCTS »
Circulating Baths
Circulating Baths
Maintain liquid temperature, available options to suit most laboratory and industrial applications. VIEW PRODUCTS »
      
Handheld Portable Calibrators, Simulators, Analyzers
Handheld Portable Calibrators, Simulators, Analyzers
Highly portable calibration instruments ideal for on-site use in process industries, for diagnosing factory equipment, and also for research and development. VIEW PRODUCTS »
High Precision Benchtop Calibrators, Thermometers
High Precision Benchtop Calibrators, Thermometers
Transportable units designed to provide a controlled temperature with high stability and high uniformity in all calibrator ranges. VIEW PRODUCTS »
      
Melting Point Standards
Melting Point Standards
Easy to use melting point standards with a wide variety of features which include analog to digital measurement, operating temperatures of up to 400°C (752°F), high accuracy, excellent resolution, and integrated cooling. VIEW PRODUCTS »