Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Ultrasonic Flow Meters

10 Products
Portable Digital Ultrasonic Flow Meter Kit

The FDT-25 handheld ultrasonic flowmeter is designed to work with clamp-on transducers to enable the flow of a liquid within a closed pipe to be measured accurately.

Doppler Ultrasonic Flow Meter

The FD-400 Series ultrasonic doppler flowmeters measure the flow of liquids that contain sound reflectors, suspended solids, or gas bubbles larger than 100 microns.

Remote Mounted Transit-Time Ultrasonic Flow Meter & Display

The UFM-DWF-Series Remote Mount Ultrasonic Flow Meter measures volumetric flow of clean water in pipes 2" or smaller. The meter installs without cutting or tapping the pipe.

Wall Mount Ultrasonic Flow Meter

The FDT-25W transit-time flow meter utilizes two transducers that function as ultrasonic transmitters and receivers. The transducers are clamped on the outside of a pipe

Clamp on Ultrasonic Flow Meter/Data Logger For 2.5" to 48" Pipes

The TFX-5000 transit time ultrasonic flow meter measures volumetric flow in clean liquids and those with small amounts of suspended solids or aeration such as surface water or raw sewage

Clamp on Transit Time Ultrasonic Flow Meter For 2.5" to 10" Pipes

The UFM-DWG-Series Transit Time Ultrasonic Flow Meter measures volumetric flow of clean water in pipes 2.5" to 10". The Transducers install without cutting or tapping the pipe.

Pipe Mounted Transit-Time Ultrasonic Flow Meter & Display

The UFM-DWE-Series Transit Time Ultrasonic Flow Meter measures volumetric flow of clean water in pipes 2" or smaller. The meter installs without cutting or tapping the pipe.

Battery and DC Powered Flange Mount Ultrasonic Flow Meter

The FDT500 Series battery-powered transmitter comes in the users choice of an integrally mounted display or a remote mount version.

Clamp-On Transit Time Ultrasonic Flow Meter For Clean Liquids

The FDT7000 Series ultrasonic flow meter is known for easy installation with its snap-clamp on pipe transducer body sensors do not come in contact with the internal liquid.

Portable Doppler Ultrasonic Flow meters

Portable Doppler Ultrasonic Flow meters

Ultrasonic Flow Meters

Ultrasonic Flow Meters are frequently used in a variety of industrial, commercial, and laboratory applications. These devices use sound waves to measure the volumetric flow of liquids in pipes without making any contact with the internal liquid– ideal for measuring water, sewage, and other liquids in closed pipes. In addition, ultrasonic technology is unaffected

Omega Engineering offers a wide range of ultrasonic flow meter solutions. These include:
  • Portable digital ultrasonic flow meters
  • Clamp-on ultrasonic flow meters
  • Doppler ultrasonic flow meters
  • Wall-mount ultrasonic flowmeters
  • Pipe-mounted transit time ultrasonic flow meters


Omega’s high-quality ultrasonic flow meters are easy to install, provide accurate readings, can be used in a wide range of applications, and can be trusted for long-term stability.
Searching for your items
en-US
en
Save Configuration