Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Alarms

5 Products
70A series Low Cost Audible Alarm Annunciators (buzzer)

70A Temperature Alarm Srs are piezoelectric transducers that operate as a solid state oscillator with loud, audible alarm tone. Can be connected to temperature controller.

Signaling Alarms - Dual Tone, NEMA 4X IP65 for Harsh Environments

Signaling alarms -dual tone, nema 4x ip65 for harsh environments. Adjustable sound pressure levels. Selectable continuous/pulsing and wobble. Plug-in terminal block

DMD Series Alarm Module - DC Input to Single Alarm

DMD1080 Series accepts DC voltage or current input. Provides visual alarm indication/alarm relay contact outputs. Input tracker and alarms status LEDs.

Alarms

Alarms are a critical component used in many industrial, manufacturing, and laboratory applications to alert personnel of potential risks and hazards. Omega Engineering offers a wide variety of alarm solutions, from audible alarms to signaling alarms for harsh environments. Our water leak alarms provide an early warning system to alert you of potential water damage, while our eight-channel alarm dialers provide an effective way to monitor multiple inputs. From low-cost alarm annunciators to DC input limit alarms, our alarm solutions are designed to ensure maximum safety in any environment.
Searching for your items
en-US
en
Save Configuration