Call us at 1-888-826-6342
The PX309 series is versatile, with a selection of outputs and connections to fit most applications. All items feature high stability, low drift, and ±0.25 or ±0.5% accuracy.
View SpecsThe PX409 series, with a high ±0.08% accuracy, are configurable with several standard pressure, output, and connection options. Our configurator offers additional custom options.
View SpecsThe PX3005Kseries are 3-A, clean-in-place, with a backlit LCD display, ideal for monitoring pressures in food, beverage, dairy, and pharmaceutical applications
View SpecsThe PX119 series are compact, rugged, and cost effective with a 4-20 mA output to integrate with a variety of industrial and OEM applications.
View SpecsThis series has excellent long term stability with adjustable zero and span available in several output and connection options.
View SpecsPX633 series submersible transmitters are watertight, and temperature error compensation for high precision measurements in most underwater applications.
View SpecsThe PX409S series are available with 1½" or 2" sanitary fittings for clean-in-place applications in food processing, beverage or bio/ pharmaceutical applications.
View SpecsThe PX26 series are board mountable sensors that allow water and many other liquids to be applied to both sides in pressures in an easily mountable 4-pin package.
View SpecsThe PX190 series are compact, rugged, and cost effective with both current and voltage outputs to integrate with a variety of industrial and OEM applications.
View SpecsThe PX600 series are Omega's smallest transducers, but are still rugged and accurate for industrial environments. Available in ranges from 200 to 10,000 psi.
View SpecsThe PX1004 and PX1009 series can withstand high operating temperatures up to 232°C (450°F) and 343°C (650°F) respectively, with low thermal drift 1%/100 °F.
View SpecsThe PX51-IS series is FM approved with a sealed stainless steel case for harsh and hazardous environments. Available in gauge and absolute ranges from 10 to 30,000 psi.
View SpecsThe PX2650 series is an economical solution to measure dry gasses in building management, HVAC, or clean rooms with a voltage output in low ranges from ± 0.25 to ±50 inH2O.
View SpecsThe PX276 is a duct pressure transducer and static, 8" pressure probe integrated as one unit with to 3 field selectable ranges with a 4-20 output in ranges 0-0.1 to 0-30 inH2O.
View SpecsThe PX663 series features a compact, space saving DIN rail mountable design in low differential pressure ranges with onboard voltage regulations.
View SpecsThe PX275 series are OEM style on panel mount chassis with barbed fittings, with up to 6 field selectable ranges as low as 0.1 inH20 and a 4-20 mA output.
View SpecsPX78 series submersible transducers are watertight, suited to most underwater applications and have current and ratiometric output options.
View SpecsThe PX41-MSHA series is designed for mine safety applications with a rugged, sealed, stainless steel construction and versatile current or voltage outputs.
View SpecsMM Series custom transducers allow for over 1-million possible combinations of parameters such as pressure type, range, unit, material, output, accuracy, fitting, temperature compensation range, and electrical termination.
View Specs