Call us at 1-888-826-6342
Constant Wattage Heating Cable FEP overcoat and tinned copper overbraid insulation, 4, 8, 10 or 12 W/ft power density options, used for pipe tracing and freeze protection.
View SpecsNCRR-Series 80% Nickel 20% chromium resistance ribbon heating wire available in 18 to 30 AWG, lengths up to 1000 ft and maximum temperature of 1400°F.
View SpecsNI80 80% Nickel 20% chromium resistance heating wire available in 18 to 30 AWG, lengths up to 1000 ft, maximum temperature of 2100°F and corrosion resistant.
View SpecsCoiled 80% Nickel 20% chromium or 60% nickel 16% chromium resistance heating wire from 18 to 30 AWG, lengths up to 1000 ft, temperature up to 2100°F and corrosion resistant.
View SpecsNI60 60% Nickel 16% chromium resistance heating wire available in 18 to 30 AWG, lengths up to 1000 ft, maximum temperature of 1850°F and corrosion resistant.
View SpecsSelf-regulating heating cable 150°C max, moisture and chemical resistant, 5 or 10 W/ft power density options, used for temperature maintenance and freeze protection.
View SpecsConstant wattage heating cable 260°C max, moisture and chemical resistant, 4, 8, or 12 W/ft power density options, used for pipe tracing and freeze protection.
View SpecsSelf-regulating heating cable 85°C max, moisture and chemical resistant, 5 or 10 W/ft power density options, used for temperature maintenance and freeze protection.
View SpecsConstant wattage heating cable 204°C max, moisture and chemical resistant, 3, 5, 8 or 12 W/ft power density options, used for pipe tracing and freeze protection.
View SpecsHeat trace kits including single or multiple connection power connection kits, end seal kits with or without indication lights and splice kits and rated for hazardous areas.
View SpecsHeat trace essentials including aluminum and fiberglass tape, clamps for different pipe size and caution labels.
View Specs