The FMG470 Series is the most economical flanged electromagnetic flowmeter on the market. With electrodes designed to discourage fouling, it is available in 2" to 12" flange sizes.
The FMG-550 Series Magmeters are heavy-duty, high-performance sensors in an adjustable, insertion configuration that can be used with a ball valve for hot-tap installations.
The FMG3000 Series magmeters are insertion-style magnetic flow sensors with no moving parts. All models are constructed of corrosion-resistant materials.
The FMG800 Series is a full-bore, plastic-bodied electromagnetic flow meter designed for flow and usage monitoring applications in 1, 2 and 3 inch pipe.
The FMG600 Series electromagnetic flow meters are designed for measurement of conductive liquids. The FMG600 magmeters have no moving parts and a PTFE lining.
The complete lack of moving parts of this insertion flow sensor is the source of its reliability. Brass and stainless steel models withstand a variety of conditions.
The FMG490 Series has a remote display that can be mounted up to 200 FT from the flow meter. With electrodes designed to discourage fouling, it is available in 3" to 12" sizes.
The FMG80A Series magmeter is designed for low-flow chemical injection or difficult-to-meter applications with pulsating metering pumps in ¼" to ¾" pipe/tube.
The FMG70B Series from OMEGA is a trio of extremely compact, low cost, inductive magnetic flow sensors. The output signal frequency (or current) is proportional to the flow.
Electromagnetic Flow Meters, also known as magmeters, are used in a wide variety of industrial, commercial, and laboratory applications. These meters measure the flow rate of liquids and slurries through a pipeline, and are commonly used in water and wastewater treatment, chemical injection, and pharmaceutical manufacturing. They offer accuracy and repeatability with no moving parts and are available in multiple sizes and materials.
Omega Engineering is a leading provider of Electromagnetic Flow Meters designed for reliable, efficient performance. Our magmeters are available in battery or DC powered versions, with remote displays and temperature and conductivity sensors. For low-flow applications, our FMG80A Series comes in 1/4" to 3/4" pipe/tube sizes. We also have adjustable insertion models with no moving parts, and tri-clamp and ANSI flange options.
Our flow meters are easy to install and require minimal maintenance. With our integrated displays, pulse and 4-20mA outputs, our flow meters provide accurate, repeatable readings with minimal effort. Our lightweight and compact FMG90B Series magmeters are perfect for OEM applications.