Added to Your Shopping Cart
Waterproof IP67 PT100 & PT1000 RTD temperature meter. 5 pin connector compatible and Class A accuracy. Measures from -100°C to 300°C. Large LCD screen and NIST Traceable.
Added to Your Shopping Cart
The portable OM-HL-EH-TC logger is a high-speed, eight-channel handheld thermometer/data logger with a large LCD display, that supports all 8 types of thermocouple inputs.
Added to Your Shopping Cart
1 and 2 channel options with K and J type thermocouple inputs with data storage capability and large LCD display. 0.1 resolution and 120 record datalogging capability.
Added to Your Shopping Cart
K type thermocouple meter measuring from -100°C to 850°C with ±0.3% of reading accuracy. Measurement interval at 1.5 seconds and 3 AAA batteries for 300 hours of use.
Added to Your Shopping Cart
1 Channel K, J, T, E, R, S, N thermocouple meter with ±0.25% of reading accuracy. Water and shock resistant. Long battery life with 9V battery.
Added to Your Shopping Cart
The RHXL5SD is a low cost, high performance temperature and humidity meter with data logging capability. Features LCD to display temperature, humidity, time & date.
Added to Your Shopping Cart
HHC201 2 channel K type thermocouple temperature meter. Measures -200°C to 1,372°C. HHC210 infrared temperature meter measures from -0°C to 50°C. Both have 0.1 resolution.
Added to Your Shopping Cart
The RH820 Series handheld humidity and temperature meters are available with USB or wireless connectivity. Cable is included w/USB version, receiver w/ the wireless version
Added to Your Shopping Cart
The THDP-10 Series is a Handheld Digital Temperature, Humidity, Dew Point Meter with Min/Max, Data Storage, and Data Hold Features. On Line Data Logging with DL Model
Added to Your Shopping Cart
Handheld thermo-hygrometer measures temp, humidity, and moisture. Ideal for water damage restoration contractors, HVAC/R system installers & facility maintenance.
Added to Your Shopping Cart
Hygrometer & transducer uses Pt385/1000 Ohm RTD sensor to measure an environments ambient temp, humidity, & dew point temp. 60 sec response time allows for real time data.
Added to Your Shopping Cart
1 channel S type thermocouple temperature range 0°C to 1,767°C meter with ±0.1% of reading accuracy and 0.1 resolution. NEMA-4X water, splash and dust resistant.
Added to Your Shopping Cart
Handheld psychrometer measures any ambient temp, relative humidity, dew point, wet bulb temps, and enthalpy of vaporization. Ideal for maintaining a facility's environment.
Added to Your Shopping Cart
1 and 2 channel options for K, J, T, E & S thermocouple types. NEMA-4X water and splash resistant. Measure from -210°C to 1,767°C with ±0.1% of reading accuracy.
Added to Your Shopping Cart
The pinless HHMM257 handheld moisture meter incorporates a moisture sensor that monitors the moisture in wood and other building materials without causing surface damage.
Added to Your Shopping Cart
Pocket testers simultaneously display of ambient temp & relative humidity. Maximum sensing temp of 60°C. Testers have 80 sec response time & are available with optional clip.
Added to Your Shopping Cart
The HSM50 Precision Digital Soil Moisture Meter from OMEGA includes a heavy-duty probe to enable quick and accurate readings of moisture levels in soil or compost.
Added to Your Shopping Cart
1 Channel 3 & 4 Wire PT100 RTD Temperature Meter connected with TA4F connector. Temperature range -100°C to 199.9°C and ±0.3°C accuracy.
Added to Your Shopping Cart
OMEGA's HGM68 is designed for fast and accurate measurement of moisture and temperature in allotment, acquisition, storage and machining of packed grains.
Added to Your Shopping Cart
4 channel K type thermocouple thermometer with 4 readings display measures from -58°C to 1,999°C at ±0.3% of reading accuracy. 3.5" display and 9V battery powered.