Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Light Meters

6 Products
UVA/UVC Handheld Light Meter w/ Thermocouple & SD card

The HHUV254SD, measures UVA or UVC light levels and has thermocouple input and SD memory card for data logging. Uses 6 AA's or included 9-VDC AC Adaptor

200k LUX Handheld Light Meter

The HHLM3 has a 3.5 digit display and measures up to 200,000 LUX is useful for both indoor and outdoor applications. 2 AAA batteries provide a typical 300 hours of operation

99.9k LUX Handheld Light Meter w/ Thermocouple & SD card

The HHLM112SD light meter measures up to 99k LUX and has thermocouple input and SD memory card for data logging. Uses 6 AA's or included 9-VDC AC Adaptor

200k LUX Handheld Light Meter w/ 5.5 digit display

The HHC230 has a 5.5 digit LCD measures light levels up to 200,000 LUX, useful for indoor and outdoor applications. 2 AAA batteries provide a typical 180 hours of operation.

20.0k LUX Handheld Light Meter

The HHLM1337 is a simple pocket-sized light meter that measure up to 20k LUX and features a large display. Powered by 6 AAA batteries.

Stick Type Light Meters

This product is no longer available. Please see OS136A as a possible alternative or contact our Engineering department for a viable replacement.

Light Meters

These Handheld Light meters are compact for keeping on hand in the field. Models are available with a Thermocouple input for temperature measurement. Units with Data Logging are available
Searching for your items
en-US
en
Save Configuration