Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Protection Heads and Tubes

8 Products
Thermocouple and RTD Protection Heads

Protection heads are available in a variety of materials, are compatible with various probe diameters and can use transmitters. Also, configurable w/ single or dual elements.

Thermocouple Industrial Style Protection Heads

Industrial protection heads are available in a variety of materials, are compatible with various probe diameters & can use transmitters. Available in single or dual elements.

Spring Loaded Fittings for 1/4" Diameter Probes

Self-gripping spring and 1/2" NPT threaded fitting can be added to any 1/4" diameter probe to convert it for thermowell use. Helps achieve optimal thermal contact.

Ceramic Protection Tubes with Optional Fittings

Ceramic Protection Tubes are made from MEGATITE™ 450 and MEGATITE™ 300 which protect the sensor at temperatures as high as 1950°C (3540°F). Optional fittings are available.

316 SS and Inconel Open or Closed End Protection Tubes

Protection Tubes outside diameters range from 1/16" - 1/2". Can also be secured into pipes using OMEGALOK® compression fittings (Sold Separately).

Sanitary thermocouple & RTD Protection Heads

Sanitary protection heads are available in a variety of materials, are compatible with various probe diameters and can use transmitters. Single or dual elements available.

OMEGATITE 650® Protection Tubes with Optional Fittings

OMEGATITE 650® Protection Tubes is an alloy of silicon nitride and aluminum oxide and is made to with stand high temperatures up to 1250°C, thermal shock & corrosion .

Metal Protection Tubes for Protection Head Assemblies

Metal Protection Tubes are use to further protect the sensor within the probe assemblies in mild to extreme environments depending on material type.

More Related Items

Protection Heads and Tubes

PROTECTION HEADS AND TUBES are vital pieces of equipment in many industrial, commercial, and laboratory applications, and can protect sensitive sensors from temperatures as high as 1,950 oC (3540 oF). Omega Engineering’s selection of PROTECTION HEADS AND TUBES features a wide range of materials and sizes, including:
  • Ceramic Protection Tubes
  • Metal Protection Tubes
  • Thermocouple or RTD Protection Heads
  • Spring-Loaded Fittings

All of Omega’s high-quality PROTECTION HEADS AND TUBES are designed to withstand high temperatures, thermal shock, and corrosion.
Searching for your items
en-US
en
Save Configuration