Regulated Power Supply for Transducers and Bridges, Adjustable 4 to 15 Vdc Output,Up to 150 mA Current, line isolation,Powers multiple Pressure Transducers or Load Cells
DIN Rail Power Supplies, Universal AC Inputs 10 to 100 Watts for 5, 12, 24 & 48 VDC,NEC Class 2/LPS,Short Circuit/Overload/Overvoltage,DC OK Active Signal or Relay Contact
Low Profile DIN Rail Power Supplies ,Universal AC Inputs,15 to 100 Watts for 5,12 & 24 VDC out,Class 2,Short Circuit/Overload/Overvoltage protection, UL,CE,Class 2 compliant.
Regulated power supply, 24 Vdc, 400 mA, UL certified, 1.8 m (6') cord with stripped leads or screw terminals, Isolation Resistance 1500 Vac. 115-230 Vac Input. DIN Rail opt.
Power supplies for stepper drives, sensors, transducers, strain gages, and general purpose use. Linear regulated and switching supplies, adjustable voltages and fixed voltages.