Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

PID Controllers

33 Products
1/32, 1/16, and 1/8 DIN Universal Input High Accuracy Controllers

CNI Series 1/32, 1/16, and 1/8 DIN Universal Input High Accuracy Temperature and Process Controllers offer full Autotune PID control with optional RS232/RS485 communications

View Specs
1/32, 1/16, and 1/8 DIN Universal High Performance Controllers

CNPT Platinum Series Universal Input High Performance Process Controllers offer Autotune PID, Fuzzy Logic, Ramp & Soak Profiles with standard USB and optional RS232/RS485

View Specs
1/16 DIN Universal Input Autotune Controller with Ramp & Soak

CN8200 Series 1/16 DIN Universal Input Autotune Controllers offer a dual display, 8-segment Ramp/Soak program with optional alarms, RS232/RS485 and process output

View Specs
1/16, 1/8, and 1/4 DIN Temperature and Process  PID Controllers

CND3 Series 1/16, 1/8, and 1/4 DIN Temperature and Process PID Low Cost Controllers offers universal inputs with self-tuning PID with Fuzzy Logic and Ramp & Soak

View Specs
Temperature Autotune Controller with Sensitive Touch Keypad

CN38S Temperature Autotune Controller with Sensitive Touch Keypad offers On/Off or PID control with Soft Start Delay to protect equipment including pumps and compressors

View Specs
1/16 DIN Universal Autotune Controller with NEMA 4X Front Panel

CN8501 Series 1/16 DIN Universal Input Autotune Controllers offer a dual display, NEMA 4X Front Panel with optional alarms, RS232/RS485 and process output

View Specs
1/4 DIN Temperature Controllers with Autotune, Alarms and RS485

CN730 Series 1/4 DIN Temperature Controllers with Autotune offer a dual display with simple On/Off or full PID control with alarm functions, RS485 and free software

View Specs
1/16 DIN Single/Dual Inputs PID Controller Programmable by NFC/RFID

Omega’s CN400 1/16 DIN PID Controller features single or dual channels and includes NFC/RFID technology with dedicated App DirectLink for Android devices

View Specs
1/16 DIN On-Off Temperature Controller with Clear LCD Display

CN1A Series 1/16 DIN On-Off Temperature Controller with clear LCD Display with dual outputs for heating or cooling includes alarm functions and panel or socket mount design

View Specs
1/16 DIN Temperature Controllers with Autotune, Alarms and RS485

CN730 Series 1/16 DIN Temperature Controllers with Autotune offer a dual display with simple On/Off or full PID control with alarm functions, RS485 and free software

View Specs
1/8 and 1/4 DIN Autotune Universal Input Controllers

CN8500 Series 1/8 and 1/4 DIN Universal Input Autotune Controllers offer a dual display, NEMA 4X Front Panel with optional alarms, RS232/RS485 and process output

View Specs
1/8 DIN Ultra Compact Case Temperature, Process and Strain PID Controllers

1/8 DIN Ultra CompACt Case Temperature, Process and Strain PID Controllers

View Specs
1/32 DIN Process Ramp & Soak Controller with Illuminated Keys

CN74000 Series 1/32 DIN Universal Input Autotune Process Controller with Ramp & Soak, Illuminated Keypad with dual display, Fuzzy Logic and optional RS485 with free software

View Specs
1/8 and 1/4 DIN Autotune Universal Input  Ramp/Soak Controllers

CN8240/CN8260 Series 1/8 DIN Vertical and 1/4 DIN Universal Input Autotune Controllers offer an 8-segment Ramp/Soak program with optional alarms and RS232/RS485

View Specs
1/16 and 1/8 DIN Vertical Plastics Extrusion Process Controllers

1/16 and 1/8 DIN Vertical Temperature and Process Controllers and Indicators for Plastics Extrusions Applications provides simple programming with preconfigured menus

View Specs
1/4 DIN RTD Input High Accuracy Bright LED Digital Controllers

4200A 1/4 DIN high accuracy controller includes a bright LED display for temperature indication or setpoint for RTD input, single or dual setpoint with modular output types.

View Specs
Portable Thermocouple Temperature Controller

Portable thermocouple temperature controller with 175°F max, audible alarms, outfitted with NEMA 5-15R 120 Vac or NEMA 6-15R 240 Vac plug.

View Specs
Large Display Meters and Controllers For Temperature and Process

iLD-UTP Universal Large Display High Accuracy Temperature and Process Controllers offer either a 2.25" or 4" four-digit programmable color display with full PID Autotune

View Specs

PID Controllers

PID Controllers are used in a wide range of industrial, commercial, and laboratory applications and are used to control temperature, pressure, flow, and other process variables in an efficient manner. PID Controllers work by taking a measurement of a process variable and then sending a signal to a control device to adjust the process variable accordingly. This ensures that the process variable stays within a specified range. Omega Engineering’s selection of PID controllers offer full Autotune PID control, Fuzzy Logic, Ramp & Soak Profiles, Universal Inputs, High Accuracy, and other features. They also feature a wide range of sizes, from 1/32, 1/16, and 1/8 DIN, to 1/4 DIN, as well as RTD input and advanced features such as NFC/RFID technology.
Searching for your items
en-US
en
Save Configuration