Call us at 1-888-826-6342
The RD8250 Series paperless recorders offers 2 configurable inputs for DC current/voltage, thermocouples, RTD, frequency, and pulse. It also has internal alarms and relays.
View SpecsRD9900 Series paperless recorders are network compatible with a color display for 6 or 12 thermocouple, RTD, or process inputs. Export data using USB via Windows Software.
View SpecsThe RD8800 Series paperless recorders has touch screen control with multiple inputs for thermocouple, RTD, and process. Optional Ethernet and RS-232/485.
View SpecsThe RH520 Series is a desktop mount temperature and humidity paperless recorder with display and detachable, replaceable probe. Internal memory and option RS-232.
View SpecsThe RDA Series is a low cost paperless recorder with multiple screen sizes and inputs to support either thermocouple or RTD inputs. USB exportable data.
View SpecsThe RD8900 Series paperless recorders offers real time display of data for thermocouple, RTD, or Process inputs on a color display. Optional Ethernet, RS-232/422/485.
View SpecsThe RD1000/2000/3000 Series paperless recorders offer real time display of data on a touch screen display. Plug & play cards allow flexibility for any specific application.
View SpecsThe RD8300 Series paperless recorders has touch screen control and offers 6 or 12 universal inputs with relay outputs. Ethernet port allows remote monitoring.
View Specs