Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Proximity Sensors

5 Products
Cutler-Hammer 2-wire AC and 3-wire DC Inductive Proximity Sensors

The Cutler-Hammer® iProx Series senses up to three times further than typical sensors in its class. The ideal choice for the most demanding inductive sensing applications.

Cutler-Hammer Harsh Duty Series Photoelectric Sensors

Cutler-Hammer® E58 Series can withstand the harshest physical, chemical and optical environments. Built to withstand heavy shock and vibration in almost any application.

Small Diameter Inductive Proximity Sensors, range from 0.8 to 3mm

These unique Cutler-Hammer® Inductive Proximity Sensors are designed to be used in extremely small spaces. Available in housing diameters of 8 mm (0.31') and 5 mm (0.20').

Proximity Sensors with LED indicator, Sensing range - 2mm to 15mm

The Cutler-Hammer® Premium+ Series inductive proximity sensors feature a rugged stainless steel body, shock resistant front caps and impact absorbing potting compound.

Series DT Detector Position Sensor

The Series DT Detector Position Sensors are reliable, magnetically actuated, SS, completely interchangeable with competitive units. AC or DC for user friendly operation. They have no moving parts, eliminate costly seal fittings and offer enhanced reliability by eliminating arcing.

Proximity Sensors

Proximity sensors are used for a variety of industrial, commercial, and laboratory applications. From detecting objects in a factory line to measuring the level of a liquid in a tank, these sensors provide accurate and reliable results. Omega Engineering offers proximity sensors that are designed to be easy to install, reliable, and long-lasting. They are available in a variety of sensing ranges, from very small to large and can be used in a variety of environments, including hazardous and corrosive areas. Omega's proximity sensors are designed to work in extreme temperatures and are available in a variety of sizes and shapes. They are also available with various features, such as LED indicators and shock resistant front caps. These proximity sensors provide the accuracy and dependability needed to ensure safe and efficient operations.
Searching for your items
en-US
en
Save Configuration