CT87P Series Economical Circular Pressure Chart Recorder with pressure sensor, has 3 ranges, 6 inch chart, LED display, battery backup and free standing or wall mounted.
RD5100 Series Universal Input Hybrid Chart Recorder offers 12 to 36 points with high speed scanning and accuracy with standard USB port and optional alarms/communications.
CT88 Series Economical Circular Temperature Chart Recorder with built-in bi-metal sensor, 6 inch chart, battery backup and can be free standing or wall mounted design.
CT5100 Series 1 or 2 Channel Programmable Process input Circular Chart Recorders can measure and display 2 process variables with 10 inch charts and optional alarm relays.
CT-100 Series Spring Wound Clock Driven Dry Stylus Temperature Chart Recorders are non-powered for recording low or high temperatures for many applications for 1 or 7 days.
CT87 Series Economical Circular Temperature Chart Recorder with Type J Thermocouple Input with 6 inch chart, LED display, battery backup and free standing or wall mounted.
CT7000 Series 1 or 2 Channel Programmable Universal Input Circular Chart Recorders includes 2 LED displays, 10 inch chart, control and alarm functions with isolated inputs.
CTXL Series Portable/Wireless Universal Circular Chart Recorder offers 5 models with 2 channels including LCD display, battery backup, alarms and benchtop or wallmount.
RD100B-RD1800B Universal Input Chart Recorder with Digital and Bar Graph Display offer 1 to 4 pens or 6 to 24 Dot printing models with optional alarms & Communications.
CT7300 Economical 2 Channel Circular Process Universal Input Chart Recorder can measure 2 process variables with simple programming, 10 inch charts and optional alarm relays.
RD45A-RD46A Series Single and Dual Channel 8 Inch (200 mm) Flatbed Recorders with pen lift offer 14 input ranges from 1 mV to 20 Vdc, with red, blue, green or black pens.
CT6100 Series 1, 2 or 3 Channel Programmable Process input Circular Chart Recorders can measure and display 3 process variables with high accuracy and optional analog output.
CT9000 Series 1-4 Channel Universal Input Microprocessor-Based Circular Chart Recorders offers 1 to 4 trends with 1 color per channel with display and 4 alarms per channel.
Hybrid Paper Recorders are essential for a wide range of industrial, commercial, and laboratory applications. From monitoring temperatures and other process variables to recording data, these specialized devices are used to ensure accuracy and safety.
Omega Engineering offers a variety of Hybrid Paper Recorders designed to meet the needs of any application. With options ranging from 1 to 4 pens or 6 to 24 Dot printing models with optional alarms & Communications, to 1 or 2 Channel Programmable Process Circular Recorders and Portable/Wireless Universal Circular Chart Recorders, our solutions are designed to give customers the best result for their specific needs. Record on paper and digitally simultaneously for easy reading now and archiving for later.