Call us at 1-888-826-6342
M12 cable with 4 pin connectors, straight or angled. Field wireable connectors available. PVC or PUR insulation. Wash-down proof, for sanitary transmitters and RTDs
View SpecsM12 cable with thermocouple compensated pins and wires, straight or angled. PVC over PFA insulated. Vibe tested to MIL-STD-202G
View SpecsM12 cable with 4 pin connectors, straight or angled. PFA or PVC insulation, cable armor available. Field re-wireable connectors. For transmitters and RTDs
View SpecsM8 cable with 3 pin connectors, straight or angled. Silicone insulation. Field wireable connectors available. For RTD and thermistor
View SpecsDuplex thermocouple wire and extension wire, twisted and shielded with integral drain wire. Type K, J, T, or E. PVC, FEP, or PFA Insulation.
View SpecsThermocouple extension cables with fixed quick disconnect connectors. PFA or fiberglass insulated wire, TFE retractable cable available.
View SpecsRetractable coiled cables. 2 wire thermocouple compensated material or 3 wire copper for RTD/Thermistor. TPE insulation. Many connector options available
View SpecsRTD and Thermistor hook up wire with 2, 3, or 4 nickel plated copper conductors. PFA, PVC, or fiberglass insulation
View SpecsM12 or M8 cable with thermocouple compensated pins and wires, straight or angled. Silicone insulation
View SpecsSingle, bare, thermocouple wire spools. Type K, J, T, E, or N. Matched pairs available. Fine wire diameters from 0.02mm to 3.3mm
View SpecsM12 cable with 4 pin connectors, straight or angled. FEP cable with high temp 205°C LCP connectors. Vibe tested to MIL-STD-202G
View SpecsExtension cables with connectors or bare leads. Copper conductors for RTD or Thermistor. 2 or 3 wire with PFA or fiberglass insulation, or TPE retractable cable.
View SpecsM12 cable with 8 pin connectors, straight or angled, 7 wires + drain. 300V, shielded PVC insulation. For smart sensors, transmitters, and dual RTD sensors
View SpecsM12 cable with thermocouple compensated pins and wires, straight or angled. PFA or PVC insulation, cable armor available. Field re-wireable connectors.
View Specs