Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Timers

5 Products
DIN Mount Digital Timer With 2 Relay Output

The PTC-16-A Timer is a DIN Rail mounted Multifunction timer with 24 programmable timing modes, universal power and 4 digit backlit LCD.

Compact Programmable Timer

The PTC-14-A Timer is a panel mounted multifunction timer with 5 programmable timing modes, multiple power options and 4 digit backlit LCD.

1/16 DIN LCD Industrial Timer with 6 Programmable Time Ranges

The PTC-1A timer is a low power, LCD control product designed to combine a harmonized appearance with simple-to-operate, flexible functions and high reliability.

1/16 DIN Multi-Programmable LED Timers, 4-Digit Dual Line Display

PTC-20 is 1/16 DIN Multi-Programmable LED Timers, 4-Digit Dual Line Display, 5A Relays, NEMA 4/IP65 Rated for Use in Washdown Conditions

DIN Rail Mounted Multi-Functional Digital Timer

The AU-AMT Series of DIN rail mountable digital multi-timers includes four models featuring 8 or 18 timer functions to offer highest flexibility in controlling operations.

Timers

Timers are often an essential piece of equipment in a variety of industrial, commercial, and laboratory applications. They can be used for a variety of applications, such as controlling ovens, pumps, and other machinery. Omega Engineering offers a wide range of timers to suit the needs of any application. Our 1/16 DIN LCD Industrial Timers, Compact Programmable Timers, DIN Rail Mounted Multi-Functional Digital Timers and DIN Mount Digital Timers With 2 Relay Output all offer flexibility and reliability for any industrial or laboratory application. Moreover, our 1/16 DIN Multi-Programmable LED Timers with 4-Digit Dual Line Display are also well-suited for washdown applications. Omega has timers with large, bright digital readouts. We have them in benchtop models, wall mountable units, and hand-held form factors.
Searching for your items
en-US
en
Save Configuration