Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Level Switches

32 Products
316 SS Mini-Type Tuning Fork Level Switch

The piezoelectric component produces the resonation on the fork. When the fork comes into contact with a material, the fork will release some frequency signal as feedback

NEMA-6 Vertical Mount Liquid Level Switches

These level switches are sealed with potting compound. If the wires are properly terminated the switch will meet or exceed a NEMA-6 rating, making them suitable for submersion.

Low Cost Conductivity Level Switch Systems for Liquids Only

The LVC500 Series operates on a conductance principle where a small electrical current is passed through the conductive liquid between two electrodes or an electrode and metallic tank wall.

Low Cost, Single Station, Vertical Mounted Liquid Level Switch

The LV-10-Series level switches sealed SPST switch provides consistent accuracy and high repeatability with the effects of shock, vacuum or vibration minimized.

Vertical Buoyancy Level Switch Sensors

The LVV-110-Series switches are technically the most advanced float available today. The filling baffle causes the float to be filled below the liquid surface.

Economical Capacitance Level Switches Selectable NO or NC

The LVC-152-R capacitance level switch is the perfect switch solution for conductive coating or scaling type liquids. The LVC-152-R is best applied in grounded vessels.

Drum Level Indicator

The LV-110-Series Drum Level Indicators are compact, self contained liquid level indicators designed for use in 55 gallon drums and can be used in either horizontal or vertical drums.

316 SS Fixed Length Standard-Type Tuning Fork Level Switch

The LTUR-3022 is a tuning fork level switch. When the measured medium comes into contact with the tuning fork, it will change the feedback resonant frequency.

Ultrasonic Level Controller w/3 SPDT Switches

LVCN1700 ultrasonic level sensor provides level detection up to 26.2' with 3 programmable relays for switch or level control. Features push button configuration display.

Vertical Mounted Chemically Compatible Liquid Level Switches

The LVN 60-70-Series level switch will meet or exceed a NEMA-6 rating, making them suitable for submersion with years of worry free operation in moisture-laden environments.

Submersible Optical Switch for Level or Leak Detection

The LVF-200A-R Series optic sensor creates a pulsed beam of infrared light which is reflected on the oblique flat sensor tip. If the tip is dry, the light beam is recognized.

NEMA-6 Side Mount Liquid Level Switches

The LVN 90-Series level switch will meet or exceed a NEMA-6 rating, making them suitable for submersion with years of worry free operation in moisture-laden environments.

Compact 316 SS Ultrasonic NO Level Switch

The LVSW-710/720 compact solid state liquid level switch employs ultrasonic technology and provides reliable operation in virtually any liquid, regardless of viscosity.

Pump Up/Pump Down Level Control Switches

The LV600-Series float level switches provide an economical means of pump-up/pump-down level control with just one level switch. The SPDT switch is rated for 15A at 250 Vac.

Submersible IP68 Ultrasonic Level Switch

The LVU150 ultrasonic sensors deliver accurate and reliable liquid level detection with an SPST mechanical relay output. Provides a resistance to vapor and turbulence.

RF Capacitance Single Point Level Switches

Omega's RF switch probes are designed to provide a high level of sensitivity, stability and durability for powder and bulk solids as well as liquid and slurry applications.

Vertical Mount High Temperature 316 SS, Liquid Level Switches

These level switches are sealed with potting compound. If the wires are properly terminated the switch will meet or exceed a NEMA-6 rating, making them suitable for submersion.

Side Mount Non-Magnetic Liquid Level Switches

The LV-1100 and 1200 level switches feature a nonmagnetic design suitable for applications where magnetic particles (i.e., rust) are present.

Vertical Mount Compact Single Station Level Switch

The LV500-Series are small displacement single station level switches. Very compact, the switches are ideal for restricted or limited space. The overall length is 2.1 inches.

316 SS Single Point Ultrasonic Liquid Level Switch

The LVSW-701 Series liquid level switch is a direct replacement for mechanical float-type devices. The switch employs proven ultrasonic technology and solid state electronics.

Level Switches

 Level Switches are a critical component in many industrial, commercial, and laboratory applications. These devices detect and indicate the presence and/or absence of liquid, or the rise and fall of a liquid level.

Omega Engineering offers level switches of various technologies, including capacitance and conductivity, tuning fork, ultrasonic, optical, and rotating paddle switches. Omega level switches are designed to handle a variety of industrial and lab environments, from monitoring and controlling levels of reagents, chemicals, and other liquids, to fail-safe detection of dry materials and 316 stainless steel single point ultrasonic liquid level switches.
Searching for your items
en-US
en
Save Configuration