Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Vortex Flow Meters

5 Products
Vortex Flow Meters for Industrial Applications

FV-500C vortex flowmeters provide accurate and reliable flow measurement. Optional display permits the display of flow-rates/totals and configures the device

Economical Pitot Tube Flow Sensors

The FPT-3000 averaging pitot tube flow sensors are compatible with gases and liquids and provide an accurate and convenient method for flow rate sensing.

Vortex Shedding Flow Meter and Temperature Transmitter

FV101 Series vortex shedding flowmeters are ideal for cooling loop water/coolant solutions and have the option for an integrated temperature transmitter

Plastic Vortex Flow Meter for Corrosive Liquids

The construction of the FV-200 vortex flowmeters is perfect for both aggressive chemicals and slurries or easily contaminated fluids like DI water.

DS IN-LINE FLOW SENSORS

The Series DS In-Line Flow Sensors are two Series of averaging Pitot tubes for compatible gases and liquids that provide accurate and convenient flow rate sensing, for schedule 40 pipe, when purchased with suitable differential pressure gage with appropriate range.

Vortex Flow Meters

Vortex Flow Meters, due to their accuracy and reliability, are widely used in a variety of industrial, laboratory, and commercial applications. These devices are easy to install and maintain and provide precise readings of flow rates or totals. Vortex flow meters operate without moving parts – meaning there is less risk of clogging or interference from debris.

Omega Engineering offers a wide selection of vortex flow meters – featuring competitive prices, expert technical support, and fast lead times and delivery. Omega’s vortex flow meters measure steam, gas, and low viscosity liquids. These meters offer self-diagnostics, low-flow stability, high-accuracy. In addition, they display flow rate and total flow.
Searching for your items
en-US
en
Save Configuration